Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Hollow Rotary Actuator

αSTEP

The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Power Supply

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

CAD

DGM130R-AZAK - 5.12 in - DC Input - Vertical Mount - Down - Not Equipped - 106.20 lb-in - 900º/second (150 r/min) $2,393.00 -
DGM130R-AZMK - 5.12 in - DC Input - Vertical Mount - Down - Equipped - 106.20 lb-in - 900º/second (150 r/min) $2,639.00 -
Unit of Measure
1