Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Electric Cylinder

αSTEP

Compact, High Rigidity Electric Linear Actuators with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear cylinder. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type as well as guide types.
1 

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4WD05AZAK-G - DC - Equipped - Not Equipped - Straight Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - $1,231.00 -
EACM4WD10AZAK-G - DC - Equipped - Not Equipped - Straight Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - $1,231.00 -
EACM4WD15AZAK-G - DC - Equipped - Not Equipped - Straight Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - $1,252.00 -
EACM4WD20AZAK-G - DC - Equipped - Not Equipped - Straight Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - $1,252.00 -
EACM4WD25AZAK-G - DC - Equipped - Not Equipped - Straight Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - $1,272.00 -
EACM4WD30AZAK-G - DC - Equipped - Not Equipped - Straight Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - $1,272.00 -
EACM4WD05AZMK-G - DC - Equipped - Equipped - Straight Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,518.00 -
EACM4WD10AZMK-G - DC - Equipped - Equipped - Straight Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,518.00 -
EACM4WD15AZMK-G - DC - Equipped - Equipped - Straight Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,538.00 -
EACM4WD20AZMK-G - DC - Equipped - Equipped - Straight Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,538.00 -
EACM4WD25AZMK-G - DC - Equipped - Equipped - Straight Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,559.00 -
EACM4WD30AZMK-G - DC - Equipped - Equipped - Straight Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - ~6 kg   $1,559.00 -
EACM4WE05AZAK-G - DC - Equipped - Not Equipped - Straight Type - 50 mm - ~140 N   - 200 N   - ~30 kg   - $1,231.00 -
EACM4WE10AZAK-G - DC - Equipped - Not Equipped - Straight Type - 100 mm - ~140 N   - 200 N   - ~30 kg   - $1,231.00 -
EACM4WE15AZAK-G - DC - Equipped - Not Equipped - Straight Type - 150 mm - ~140 N   - 200 N   - ~30 kg   - $1,252.00 -
EACM4WE20AZAK-G - DC - Equipped - Not Equipped - Straight Type - 200 mm - ~140 N   - 200 N   - ~30 kg   - $1,252.00 -
EACM4WE25AZAK-G - DC - Equipped - Not Equipped - Straight Type - 250 mm - ~140 N   - 200 N   - ~30 kg   - $1,272.00 -
EACM4WE30AZAK-G - DC - Equipped - Not Equipped - Straight Type - 300 mm - ~140 N   - 200 N   - ~30 kg   - $1,272.00 -
EACM4WE05AZMK-G - DC - Equipped - Equipped - Straight Type - 50 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,518.00 -
EACM4WE10AZMK-G - DC - Equipped - Equipped - Straight Type - 100 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,518.00 -
EACM4WE15AZMK-G - DC - Equipped - Equipped - Straight Type - 150 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,538.00 -
EACM4WE20AZMK-G - DC - Equipped - Equipped - Straight Type - 200 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,538.00 -
EACM4WE25AZMK-G - DC - Equipped - Equipped - Straight Type - 250 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,559.00 -
EACM4WE30AZMK-G - DC - Equipped - Equipped - Straight Type - 300 mm - ~140 N   - 200 N   - ~30 kg   - ~13 kg   $1,559.00 -
1