Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Cable
Connection Cables for BXII Series.
Unit of Measure
1 

Item #

Item Name

Cable Type

Cable Length

Web Price

CC003SBF2 - Connection Cable (0.3 m) - Standard - 1 ft $15.00
CC013SBF2 - Connection Cable (1.3 m) - Standard - 4 ft $91.00
CC023SBF2 - Connection Cable (2.3 m) - Standard - 8 ft $111.00
CC033SBF2 - Connection Cable (3.3 m) - Standard - 11 ft $130.00
CC053SBF2 - Connection Cable (5.3 m) - Standard - 17 ft $169.00
CC073SBF2 - Connection Cable (7.3 m) - Standard - 24 ft $209.00
CC103SBF2 - Connection Cable (10.3 m) - Standard - 34 ft $267.00
CC153SBF2 - Connection Cable (15.3 m) - Standard - 50 ft $364.00
CC203SBF2 - Connection Cable (20.3 m) - Standard - 67 ft $462.00
CC303SBF2 - Connection Cable (30.3 m) - Standard - 99 ft $615.00
CC013SBR2 - Flexible Connection Cable (1.3 m) - Flexible - 4 ft $141.00
CC023SBR2 - Flexible Connection Cable (2.3 m) - Flexible - 8 ft $205.00
CC033SBR2 - Flexible Connection Cable (3.3 m) - Flexible - 11 ft $272.00
CC053SBR2 - Flexible Connection Cable (5.3 m) - Flexible - 17 ft $405.00
CC073SBR2 - Flexible Connection Cable (7.3 m) - Flexible - 24 ft $529.00
CC103SBR2 - Flexible Connection Cable (10.3 m) - Flexible - 34 ft $733.00
CC153SBR2 - Flexible Connection Cable (15.3 m) - Flexible - 50 ft $1,062.00
CC203SBR2 - Flexible Connection Cable (20.3 m) - Flexible - 67 ft $1,401.00
CC303SBR2 - Flexible Connection Cable (30.3 m) - Flexible - 99 ft $2,027.00
Unit of Measure
1