Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
cc010vx -img
Connection Cables for AZX Series connector type AC Input Motors
Unit of Measure
1 

Item #

Item Name

Cable Type

Cable Direction

Cable Length

Web Price

CC010VXF - Connection Cable Set 3.28 ft. (1 m) - Standard - - 3.28 ft Request Quote
CC020VXF - Connection Cable Set 6.56 ft. (2 m) - Standard - - 6.56 ft Request Quote
CC030VXF - Connection Cable Set 9.84 ft. (3 m) - Standard - - 9.84 ft Request Quote
CC050VXF - Connection Cable Set 16.4 ft. (5 m) - Standard - - 16.4 ft Request Quote
CC070VXF - Connection Cable Set 22.97 ft. (7 m) - Standard - - 22.97 ft Request Quote
CC100VXF - Connection Cable Set 32.81 ft. (10 m) - Standard - - 32.81 ft Request Quote
CC150VXF - Connection Cable Set 49.21 ft. (15 m) - Standard - - 49.21 ft Request Quote
CC200VXF - Connection Cable Set 65.62 ft. (20 m) - Standard - - 65.62 ft Request Quote
CC010VXR - Flexible Connection Cable Set 3.28 ft. (1 m) - Flexible - - 3.28 ft Request Quote
CC020VXR - Flexible Connection Cable Set 6.56 ft. (2 m) - Flexible - - 6.56 ft Request Quote
CC030VXR - Flexible Connection Cable Set 9.84 ft. (3 m) - Flexible - - 9.84 ft Request Quote
CC050VXR - Flexible Connection Cable Set 16.4 ft. (5 m) - Flexible - - 16.4 ft Request Quote
CC070VXR - Flexible Connection Cable Set 22.97 ft. (7 m) - Flexible - - 22.97 ft Request Quote
CC100VXR - Flexible Connection Cable Set 32.81 ft. (10 m) - Flexible - - 32.81 ft Request Quote
CC150VXR - Flexible Connection Cable Set 49.21 ft. (15 m) - Flexible - - 49.21 ft Request Quote
CC200VXR - Flexible Connection Cable Set 65.62 ft. (20 m) - Flexible - - 65.62 ft Request Quote
Unit of Measure
1