Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back

Linear actuators / cylinders.

Unit of Measure
1 2 3 4 5 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4RWD25AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,272.00 -
EACM4RWD30AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,272.00 -
EACM4RWD05AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,231.00 -
EACM4RWD10AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,231.00 -
EACM4RWD15AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,252.00 -
EACM4RWD20AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,252.00 -
EACM4RWD25AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,272.00 -
EACM4RWD30AZAK-G - DC - Equipped - Not Equipped - Reversed Motor Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $1,272.00 -
EACM4RWD05AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4RWD10AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4RWD15AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4RWD20AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4RWD25AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4RWD30AZMC-G - AC - Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4RWD05AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4RWD10AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,518.00 -
EACM4RWD15AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4RWD20AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,538.00 -
EACM4RWD25AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4RWD30AZMK-G - DC - Equipped - Equipped - Reversed Motor Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~13.23 lb   $1,559.00 -
EACM4RWE05AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 1.97 in. - ~28.1 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4RWE10AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 3.94 in. - ~28.1 lb   - 44.96 lb   - ~66.14 lb   - $1,231.00 -
EACM4RWE15AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 5.91 in. - ~28.1 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4RWE20AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 7.87 in. - ~28.1 lb   - 44.96 lb   - ~66.14 lb   - $1,252.00 -
EACM4RWE25AZAC-G - AC - Equipped - Not Equipped - Reversed Motor Type - 9.84 in. - ~28.1 lb   - 44.96 lb   - ~66.14 lb   - $1,272.00 -
Unit of Measure
1 2 3 4 5 »