Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3LD045AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 17.72 in. $1,279.00 -
EZSM3LD050AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 19.69 in. $1,279.00 -
EZSM3LD055AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 21.65 in. $1,312.00 -
EZSM3LD060AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 23.62 in. $1,312.00 -
EZSM3LD065AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,344.00 -
EZSM3LD070AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,344.00 -
EZSM3LE005AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $917.00 -
EZSM3LE010AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $917.00 -
EZSM3LE015AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $950.00 -
EZSM3LE020AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $950.00 -
EZSM3LE025AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $983.00 -
EZSM3LE030AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 11.81 in. $983.00 -
EZSM3LE035AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 13.78 in. $1,015.00 -
EZSM3LE040AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 15.75 in. $1,015.00 -
EZSM3LE045AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 17.72 in. $1,049.00 -
EZSM3LE050AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 19.69 in. $1,049.00 -
EZSM3LE055AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 21.65 in. $1,082.00 -
EZSM3LE060AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 23.62 in. $1,082.00 -
EZSM3LE065AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 25.59 in. $1,114.00 -
EZSM3LE070AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 27.56 in. $1,114.00 -
EZSM3LE005AZAK - Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $917.00 -
EZSM3LE010AZAK - Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $917.00 -
EZSM3LE015AZAK - Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $950.00 -
EZSM3LE020AZAK - Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $950.00 -
EZSM3LE025AZAK - Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $983.00 -
Unit of Measure
1 2 3 4 5 »