Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 26 27 28 29 30 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3D030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 11.81 in. $983.00 -
EZSM3D035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 13.78 in. $1,015.00 -
EZSM3D040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 15.75 in. $1,015.00 -
EZSM3D045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 17.72 in. $1,049.00 -
EZSM3D050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 19.69 in. $1,049.00 -
EZSM3D055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 21.65 in. $1,082.00 -
EZSM3D060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 23.62 in. $1,082.00 -
EZSM3D065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 25.59 in. $1,114.00 -
EZSM3D070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 27.56 in. $1,114.00 -
EZSM3D005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 1.97 in. $917.00 -
EZSM3D010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 3.94 in. $917.00 -
EZSM3D015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 5.91 in. $950.00 -
EZSM3D020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 7.87 in. $950.00 -
EZSM3D025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 9.84 in. $983.00 -
EZSM3D030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 11.81 in. $983.00 -
EZSM3D035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 13.78 in. $1,015.00 -
EZSM3D040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 15.75 in. $1,015.00 -
EZSM3D045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 17.72 in. $1,049.00 -
EZSM3D050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 19.69 in. $1,049.00 -
EZSM3D055AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 21.65 in. $1,082.00 -
EZSM3D060AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 23.62 in. $1,082.00 -
EZSM3D065AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 25.59 in. $1,114.00 -
EZSM3D070AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 27.56 in. $1,114.00 -
EZSM3D005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 1.97 in. $1,148.00 -
EZSM3D010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 3.94 in. $1,148.00 -
Unit of Measure
« 26 27 28 29 30 »