Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 31 32 33 34 35 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3D015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 5.91 in. $1,180.00 -
EZSM3D020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 7.87 in. $1,180.00 -
EZSM3D025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 9.84 in. $1,213.00 -
EZSM3D030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 11.81 in. $1,213.00 -
EZSM3D035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 13.78 in. $1,245.00 -
EZSM3D040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 15.75 in. $1,245.00 -
EZSM3D045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 17.72 in. $1,279.00 -
EZSM3D050AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 19.69 in. $1,279.00 -
EZSM3D055AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 21.65 in. $1,312.00 -
EZSM3D060AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 23.62 in. $1,312.00 -
EZSM3D065AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,344.00 -
EZSM3D070AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,344.00 -
EZSM3D005AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 1.97 in. $1,148.00 -
EZSM3D010AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 3.94 in. $1,148.00 -
EZSM3D015AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 5.91 in. $1,180.00 -
EZSM3D020AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 7.87 in. $1,180.00 -
EZSM3D025AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 9.84 in. $1,213.00 -
EZSM3D030AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 11.81 in. $1,213.00 -
EZSM3D035AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 13.78 in. $1,245.00 -
EZSM3D040AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 15.75 in. $1,245.00 -
EZSM3D045AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 17.72 in. $1,279.00 -
EZSM3D050AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 19.69 in. $1,279.00 -
EZSM3D055AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 21.65 in. $1,312.00 -
EZSM3D060AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 23.62 in. $1,312.00 -
EZSM3D065AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,344.00 -
Unit of Measure
« 31 32 33 34 35 »