Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 31 32 33 34 35 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3E055AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 21.65 in. $1,082.00 -
EZSM3E060AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 23.62 in. $1,082.00 -
EZSM3E065AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 25.59 in. $1,114.00 -
EZSM3E070AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 27.56 in. $1,114.00 -
EZSM3E005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 1.97 in. $1,148.00 -
EZSM3E010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 3.94 in. $1,148.00 -
EZSM3E015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 5.91 in. $1,180.00 -
EZSM3E020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 7.87 in. $1,180.00 -
EZSM3E025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 9.84 in. $1,213.00 -
EZSM3E030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 11.81 in. $1,213.00 -
EZSM3E035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 13.78 in. $1,245.00 -
EZSM3E040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 15.75 in. $1,245.00 -
EZSM3E045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 17.72 in. $1,279.00 -
EZSM3E050AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 19.69 in. $1,279.00 -
EZSM3E055AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 21.65 in. $1,312.00 -
EZSM3E060AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 23.62 in. $1,312.00 -
EZSM3E065AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 25.59 in. $1,344.00 -
EZSM3E070AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 27.56 in. $1,344.00 -
EZSM3E005AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 1.97 in. $1,148.00 -
EZSM3E010AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 3.94 in. $1,148.00 -
EZSM3E015AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 5.91 in. $1,180.00 -
EZSM3E020AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 7.87 in. $1,180.00 -
EZSM3E025AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 9.84 in. $1,213.00 -
EZSM3E030AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 11.81 in. $1,213.00 -
EZSM3E035AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 13.78 in. $1,245.00 -
Unit of Measure
« 31 32 33 34 35 »