Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 31 32 33 34 35 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3E040AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 15.75 in. $1,245.00 -
EZSM3E045AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 17.72 in. $1,279.00 -
EZSM3E050AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 19.69 in. $1,279.00 -
EZSM3E055AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 21.65 in. $1,312.00 -
EZSM3E060AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 23.62 in. $1,312.00 -
EZSM3E065AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 25.59 in. $1,344.00 -
EZSM3E070AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 27.56 in. $1,344.00 -
EZSM4D005AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. $966.00 -
EZSM4D010AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. $966.00 -
EZSM4D015AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. $1,000.00 -
EZSM4D020AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. $1,000.00 -
EZSM4D025AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. $1,032.00 -
EZSM4D030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. $1,032.00 -
EZSM4D035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 13.78 in. $1,065.00 -
EZSM4D040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. $1,065.00 -
EZSM4D045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 17.72 in. $1,099.00 -
EZSM4D050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. $1,099.00 -
EZSM4D055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 21.65 in. $1,131.00 -
EZSM4D060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 23.62 in. $1,131.00 -
EZSM4D065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 25.59 in. $1,164.00 -
EZSM4D070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 27.56 in. $1,164.00 -
EZSM4D005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. $966.00 -
EZSM4D010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. $966.00 -
EZSM4D015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. $1,000.00 -
EZSM4D020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. $1,000.00 -
Unit of Measure
« 31 32 33 34 35 »