Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 36 37 38 39 40 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4D010AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. $1,196.00 -
EZSM4D015AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. $1,230.00 -
EZSM4D020AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. $1,230.00 -
EZSM4D025AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. $1,262.00 -
EZSM4D030AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. $1,262.00 -
EZSM4D035AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 13.78 in. $1,295.00 -
EZSM4D040AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. $1,295.00 -
EZSM4D045AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 17.72 in. $1,329.00 -
EZSM4D050AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 19.69 in. $1,329.00 -
EZSM4D055AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 21.65 in. $1,361.00 -
EZSM4D060AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 23.62 in. $1,361.00 -
EZSM4D065AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 25.59 in. $1,394.00 -
EZSM4D070AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 27.56 in. $1,394.00 -
EZSM4E005AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 1.97 in. $966.00 -
EZSM4E010AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 3.94 in. $966.00 -
EZSM4E015AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 5.91 in. $1,000.00 -
EZSM4E020AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 7.87 in. $1,000.00 -
EZSM4E025AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 9.84 in. $1,032.00 -
EZSM4E030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 11.81 in. $1,032.00 -
EZSM4E035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 13.78 in. $1,065.00 -
EZSM4E040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 15.75 in. $1,065.00 -
EZSM4E045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 17.72 in. $1,099.00 -
EZSM4E050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 19.69 in. $1,099.00 -
EZSM4E055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 21.65 in. $1,131.00 -
EZSM4E060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 23.62 in. $1,131.00 -
Unit of Measure
« 36 37 38 39 40