Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 36 37 38 39 40 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4E065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 25.59 in. $1,164.00 -
EZSM4E070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 27.56 in. $1,164.00 -
EZSM4E005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 1.97 in. $966.00 -
EZSM4E010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 3.94 in. $966.00 -
EZSM4E015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 5.91 in. $1,000.00 -
EZSM4E020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 7.87 in. $1,000.00 -
EZSM4E025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 9.84 in. $1,032.00 -
EZSM4E030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 11.81 in. $1,032.00 -
EZSM4E035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 13.78 in. $1,065.00 -
EZSM4E040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 15.75 in. $1,065.00 -
EZSM4E045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 17.72 in. $1,099.00 -
EZSM4E050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 19.69 in. $1,099.00 -
EZSM4E055AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 21.65 in. $1,131.00 -
EZSM4E060AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 23.62 in. $1,131.00 -
EZSM4E065AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 25.59 in. $1,164.00 -
EZSM4E070AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - - 31.47 lb - 27.56 in. $1,164.00 -
EZSM4E005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 1.97 in. $1,196.00 -
EZSM4E010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 3.94 in. $1,196.00 -
EZSM4E015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 5.91 in. $1,230.00 -
EZSM4E020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 7.87 in. $1,230.00 -
EZSM4E025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 9.84 in. $1,262.00 -
EZSM4E030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 11.81 in. $1,262.00 -
EZSM4E035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 13.78 in. $1,295.00 -
EZSM4E040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 15.75 in. $1,295.00 -
EZSM4E045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 17.72 in. $1,329.00 -
Unit of Measure
« 36 37 38 39 40