Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 36 37 38 39 40 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6D035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 13.78 in. $1,400.00 -
EZSM6D040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 15.75 in. $1,400.00 -
EZSM6D045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 17.72 in. $1,433.00 -
EZSM6D050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 19.69 in. $1,433.00 -
EZSM6D055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 21.65 in. $1,465.00 -
EZSM6D060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 23.62 in. $1,465.00 -
EZSM6D065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 25.59 in. $1,499.00 -
EZSM6D070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 27.56 in. $1,499.00 -
EZSM6D075AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 29.53 in. $1,531.00 -
EZSM6D080AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 31.5 in. $1,531.00 -
EZSM6D085AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 33.46 in. $1,564.00 -
EZSM6D005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 1.97 in. $1,301.00 -
EZSM6D010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 3.94 in. $1,301.00 -
EZSM6D015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 5.91 in. $1,334.00 -
EZSM6D020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 7.87 in. $1,334.00 -
EZSM6D025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 9.84 in. $1,368.00 -
EZSM6D030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 11.81 in. $1,368.00 -
EZSM6D035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 13.78 in. $1,400.00 -
EZSM6D040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 15.75 in. $1,400.00 -
EZSM6D045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 17.72 in. $1,433.00 -
EZSM6D050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 19.69 in. $1,433.00 -
EZSM6D055AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 21.65 in. $1,465.00 -
EZSM6D060AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 23.62 in. $1,465.00 -
EZSM6D065AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 25.59 in. $1,499.00 -
EZSM6D070AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 27.56 in. $1,499.00 -
Unit of Measure
« 36 37 38 39 40