Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 36 37 38 39 40 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6D075AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 29.53 in. $1,531.00 -
EZSM6D080AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 31.5 in. $1,531.00 -
EZSM6D085AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - - 44.96 lb - 33.46 in. $1,564.00 -
EZSM6D005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 1.97 in. $1,598.00 -
EZSM6D010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 3.94 in. $1,598.00 -
EZSM6D015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 5.91 in. $1,630.00 -
EZSM6D020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 7.87 in. $1,630.00 -
EZSM6D025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 9.84 in. $1,663.00 -
EZSM6D030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 11.81 in. $1,663.00 -
EZSM6D035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 13.78 in. $1,697.00 -
EZSM6D040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 15.75 in. $1,697.00 -
EZSM6D045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 17.72 in. $1,729.00 -
EZSM6D050AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 19.69 in. $1,729.00 -
EZSM6D055AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 21.65 in. $1,762.00 -
EZSM6D060AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 23.62 in. $1,762.00 -
EZSM6D065AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 25.59 in. $1,794.00 -
EZSM6D070AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 27.56 in. $1,794.00 -
EZSM6D075AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 29.53 in. $1,828.00 -
EZSM6D080AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 31.5 in. $1,828.00 -
EZSM6D085AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 33.46 in. $1,860.00 -
EZSM6D005AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 1.97 in. $1,598.00 -
EZSM6D010AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 3.94 in. $1,598.00 -
EZSM6D015AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 5.91 in. $1,630.00 -
EZSM6D020AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 7.87 in. $1,630.00 -
EZSM6D025AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 9.84 in. $1,663.00 -
Unit of Measure
« 36 37 38 39 40