Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 41 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6D030AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 11.81 in. $1,663.00 -
Unit of Measure
« 41