Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Lead Screw Actuator Adapter

The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 42 mm frame size, thrust and self locking force are both a max. 100 N
1 

Item #

Frame Size

Compatible Motors

Stroke

Permissible Thrust Load

Permissible Speed

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Repetitive Positioning Accuracy

Self-Locking Force

Web Price

LA422C05 - 42 mm - PKP Series - 50 mm - 100 N - 30 mm/s - 2 mm - 10 kg - 10 kg - ±0.05 mm - 100 N $203.00
LA422C10 - 42 mm - PKP Series - 100 mm - 100 N - 30 mm/s - 2 mm - 10 kg - 10 kg - ±0.05 mm - 100 N $216.00
LA4212C20 - 42 mm - PKP Series - 200 mm - 100 N (∼80 mm/s) 50 N (∼180 mm/s) - 180 (50 N) mm/s80 (100 N) mm/s - 12 mm - 10 kg - 5 kg - ±0.05 mm - $241.00
LA4212C30 - 42 mm - PKP Series - 300 mm - 100 N (∼80 mm/s) 50 N (∼180 mm/s) - 180 (50 N) mm/s80 (100 N) mm/s - 12 mm - 10 kg - 5 kg - ±0.05 mm - $267.00
1