Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM590GVR-ECM / 5GVR60B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 146 lb-in330 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$492.00 -
SCM590GVR-ECM / 5GVR75B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 171 lb-in350 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$503.00 -
SCM590GVR-ECM / 5GVR90B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 200 lb-in350 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$503.00 -
SCM590GVR-ECM / 5GVR100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 220 lb-in350 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$503.00 -
SCM590GVR-ECM / 5GVR120B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 270 lb-in350 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$503.00 -
SCM590GVR-ECM / 5GVR150B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 340 lb-in350 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$503.00 -
SCM590GVR-ECM / 5GVR180B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 350 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$503.00 -
SCM590A-UA - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Not Equipped - 6.44 lb-in - 90 ~ 1600 $175.00 -
SCM590A-EC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Not Equipped - 6.44 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$180.00 -
SCM590KUA / 5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 36 lb-in - 9 ~ 160 $511.00 -
SCM590KUA / 5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 53 lb-in - 6 ~ 106 $511.00 -
SCM590KUA / 5H20B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 73 lb-in - 4.5 ~ 80 $511.00 -
SCM590KUA / 5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 112 lb-in - 3 ~ 53 $511.00 -
SCM590KUA / 5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 182 lb-in - 1.8 ~ 32 $511.00 -
SCM590KUA / 5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 340 lb-in - 0.9 ~ 16 $545.00 -
SCM590KUA / 5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 470 lb-in - 0.5 ~ 8 $545.00 -
SCM590KUAM / 5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 36 lb-in - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$677.00 -
SCM590KUAM / 5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 53 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$677.00 -
SCM590KUAM / 5H20B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 73 lb-in - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$677.00 -
SCM590KUAM / 5H30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 112 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$677.00 -
SCM590KUAM / 5H50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 182 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$677.00 -
SCM590KUAM / 5H100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 340 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$711.00 -
SCM590KUAM / 5H200B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 470 lb-in - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$711.00 -
SCM590KEC / 5H10B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 36 lb-in - 9 ~ 160 $518.00 -
SCM590KEC / 5H15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 53 lb-in - 6 ~ 106 $518.00 -
Unit of Measure
« 21 22 23 24 25 »