Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 31 32 33 34 35 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-EC / 4GV12.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - Not Equipped - 20 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV15A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - Not Equipped - 24 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV18A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - Not Equipped - 29 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV25A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - Not Equipped - 40 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV30A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - Not Equipped - 46 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV36A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - Not Equipped - 55 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$214.00 -
SCM425GV-EC / 4GV50A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - Not Equipped - 77 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV60A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - Not Equipped - 93 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV75A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - Not Equipped - 116 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV90A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - Not Equipped - 140 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV100A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV120A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV150A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV180A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$224.00 -
SCM425GV-EC / 4GV250A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$267.00 -
SCM425GV-EC / 4GV300A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$267.00 -
SCM425GV-EC / 4GV360A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$267.00 -
SCM425GV-UAM / 4GV7.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - Equipped - 4.7 lb-in12.30 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$319.00 -
SCM425GV-UAM / 4GV9A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - Equipped - 5.7 lb-in15 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$319.00 -
SCM425GV-UAM / 4GV12.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - Equipped - 7.9 lb-in20 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$319.00 -
SCM425GV-UAM / 4GV15A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - Equipped - 9.70 lb-in24 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$319.00 -
SCM425GV-UAM / 4GV18A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - Equipped - 11.5 lb-in29 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$319.00 -
SCM425GV-UAM / 4GV25A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - Equipped - 15.90 lb-in40 lb-in - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
$327.00 -
SCM425GV-UAM / 4GV30A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - Equipped - 18.5 lb-in46 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$327.00 -
SCM425GV-UAM / 4GV36A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - Equipped - 22 lb-in55 lb-in - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
$327.00 -
Unit of Measure
« 31 32 33 34 35 »