Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 36 37 38 39 40 

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM540GV-EC / 5GV5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Not Equipped - 12.30 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV6A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Not Equipped - 15 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV7.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Not Equipped - 19.40 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV9A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Not Equipped - 23 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV12.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Not Equipped - 31 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV15A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Not Equipped - 38 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV18A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Not Equipped - 46 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$246.00 -
SCM540GV-EC / 5GV25A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Not Equipped - 61 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$254.00 -
SCM540GV-EC / 5GV30A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Not Equipped - 73 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$254.00 -
SCM540GV-EC / 5GV36A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Not Equipped - 87 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$254.00 -
SCM540GV-EC / 5GV50A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Not Equipped - 122 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV60A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Not Equipped - 146 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV75A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Not Equipped - 182 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV90A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Not Equipped - 210 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV100A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Not Equipped - 240 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV120A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV150A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV180A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$262.00 -
SCM540GV-EC / 5GV250A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$342.00 -
SCM540GV-EC / 5GV300A - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$342.00 -
SCM540GV-UAM / 5GV7.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Equipped - 8.4 lb-in19.40 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$373.00 -
SCM540GV-UAM / 5GV9A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Equipped - 9.70 lb-in23 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$373.00 -
SCM540GV-UAM / 5GV12.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Equipped - 14.1 lb-in31 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$373.00 -
SCM540GV-UAM / 5GV15A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Equipped - 16.8 lb-in38 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$373.00 -
SCM540GV-UAM / 5GV18A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Equipped - 20 lb-in46 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
$373.00 -
Unit of Measure
« 36 37 38 39 40