Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 36 37 38 39 40 

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM560GVH-UA / 5GVH300A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.3 ~ 5.3 $353.00 -
SCM560GVH-EC / 5GVH5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Not Equipped - 19.40 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH6A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Not Equipped - 23 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH7.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Not Equipped - 29 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH9A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Not Equipped - 35 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH12.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Not Equipped - 48 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH15A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Not Equipped - 58 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH18A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Not Equipped - 69 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH25A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Not Equipped - 92 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH30A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Not Equipped - 111 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH36A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Not Equipped - 134 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH50A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Not Equipped - 186 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH60A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Not Equipped - 220 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH75A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Not Equipped - 260 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH90A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Not Equipped - 260 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH100A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH120A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH150A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH180A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH250A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$359.00 -
SCM560GVH-EC / 5GVH300A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - Not Equipped - 260 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$359.00 -
SCM560GVH-UAM / 5GVH7.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Equipped - 12.30 lb-in29 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$440.00 -
SCM560GVH-UAM / 5GVH9A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Equipped - 15 lb-in35 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
$440.00 -
SCM560GVH-UAM / 5GVH12.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Equipped - 21 lb-in48 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
$440.00 -
SCM560GVH-UAM / 5GVH15A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Equipped - 24 lb-in58 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$440.00 -
Unit of Measure
« 36 37 38 39 40