Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

BLEM23M2-GFS / GFS2G100FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) (Brake Type) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Equipped $659.00 -
BLEM23M2-GFS / GFS2G200FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) (Brake Type) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Equipped $672.00 -
BLEM46M2-GFS / GFS4G5FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Equipped $719.00 -
BLEM46M2-GFS / GFS4G10FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Equipped $719.00 -
BLEM46M2-GFS / GFS4G15FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Equipped $719.00 -
BLEM46M2-GFS / GFS4G20FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Equipped $719.00 -
BLEM46M2-GFS / GFS4G30FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Equipped $734.00 -
BLEM46M2-GFS / GFS4G50FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Equipped $734.00 -
BLEM46M2-GFS / GFS4G100FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Equipped $734.00 -
BLEM46M2-GFS / GFS4G200FR - 60 W (1/12 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) (Brake Type) - 3.15 in. sq. - 60 W (1/12 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Equipped $746.00 -
BLEM512M2-GFS / GFS5G5FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Equipped $880.00 -
BLEM512M2-GFS / GFS5G10FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Equipped $880.00 -
BLEM512M2-GFS / GFS5G15FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Equipped $880.00 -
BLEM512M2-GFS / GFS5G20FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Equipped $880.00 -
BLEM512M2-GFS / GFS5G30FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Equipped $891.00 -
BLEM512M2-GFS / GFS5G50FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Equipped $891.00 -
BLEM512M2-GFS / GFS5G100FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Equipped $891.00 -
BLEM512M2-GFS / GFS5G200FR - 120 W (1/6 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) (Brake Type) - 3.54 in. sq. - 120 W (1/6 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Equipped $905.00 -
BLM230-A2 - 30 W (1/25 HP) Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - - Round Shaft (No Gearhead) - - 8 mm - Not Equipped $142.00 -
BLM260-A2 - 60 W (1/12 HP) Brushless DC Motor - 2.36 in. sq. - 60 W (1/12 HP) - - Round Shaft (No Gearhead) - - 8 mm - Not Equipped $158.00 -
BLM5120-A2 - 120 W (1/6 HP) Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - - Round Shaft (No Gearhead) - - 12 mm - Not Equipped $195.00 -
BLM5200-A - 200 W (1/4 HP) Brushless DC Motor - 3.54 in. sq. - 200 W (1/4 HP) - - Round Shaft (No Gearhead) - - 14 mm - Not Equipped $243.00 -
BXM230-GFS / GFS2G5FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped $600.00 -
BXM230-GFS / GFS2G10FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped $600.00 -
BXM230-GFS / GFS2G15FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped $600.00 -
Unit of Measure
« 36 37 38 39 40