Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
spd_motor_top.jpg

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

CAD

5RK60RGU-CWE / 5GU18RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - - Not Equipped $490.00 -
5RK60RGU-CWE / 5GU30RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - Not Equipped $511.00 -
5RK60RGU-CWE / 5GU36RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - - Not Equipped $511.00 -
5RK60RGU-CWE / 5GU60RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - Not Equipped $511.00 -
5RK60RGU-CWE / 5GU90RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - - Not Equipped $530.00 -
5RK60RGU-CWE / 5GU120RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - Not Equipped $530.00 -
5RK60RGU-CWE / 5GU180RH - 60 W (1/12 HP) Right-Angle Hollow Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC) - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - - Not Equipped $530.00 -
BLHM230KC-GFS / GFS2G5 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $339.00 -
BLHM230KC-GFS / GFS2G10 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped $339.00 -
BLHM230KC-GFS / GFS2G15 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (15:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 15 :1 - - Not Equipped $339.00 -
BLHM230KC-GFS / GFS2G20 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (20:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 20 :1 - - Not Equipped $339.00 -
BLHM230KC-GFS / GFS2G30 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (30:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 30 :1 - - Not Equipped $349.00 -
BLHM230KC-GFS / GFS2G50 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (50:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 50 :1 - - Not Equipped $349.00 -
BLHM230KC-GFS / GFS2G100 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (100:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 100 :1 - - Not Equipped $349.00 -
BLHM230KC-GFS / GFS2G200 - 30 W (1/25 HP) Parallel Shaft Gearhead Brushless DC Motor (200:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Parallel Shaft Gearhead - 200 :1 - - Not Equipped $358.00 -
BLHM230KC-GFS / GFS2G5FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (5:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 5 :1 - - Not Equipped $423.00 -
BLHM230KC-GFS / GFS2G10FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (10:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 10 :1 - - Not Equipped $423.00 -
BLHM230KC-GFS / GFS2G15FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (15:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 15 :1 - - Not Equipped $423.00 -
BLHM230KC-GFS / GFS2G20FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (20:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 20 :1 - - Not Equipped $423.00 -
BLHM230KC-GFS / GFS2G30FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (30:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 30 :1 - - Not Equipped $438.00 -
BLHM230KC-GFS / GFS2G50FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (50:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 50 :1 - - Not Equipped $438.00 -
BLHM230KC-GFS / GFS2G100FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (100:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 100 :1 - - Not Equipped $438.00 -
BLHM230KC-GFS / GFS2G200FR - 30 W (1/25 HP) Hollow Shaft Flat Gearhead Brushless DC Motor (200:1 Gear Ratio) - 2.36 in. sq. - 30 W (1/25 HP) - - Hollow Shaft Flat Gearhead - 200 :1 - - Not Equipped $451.00 -
BLHM450KC-GFS / GFS4G5 - 50 W (1/15 HP) Parallel Shaft Gearhead Brushless DC Motor (5:1 Gear Ratio) - 3.15 in. sq. - 50 W (1/15 HP) - - Parallel Shaft Gearhead - 5 :1 - - Not Equipped $371.00 -
BLHM450KC-GFS / GFS4G10 - 50 W (1/15 HP) Parallel Shaft Gearhead Brushless DC Motor (10:1 Gear Ratio) - 3.15 in. sq. - 50 W (1/15 HP) - - Parallel Shaft Gearhead - 10 :1 - - Not Equipped $371.00 -
Unit of Measure
« 6 7 8 9 10 »