Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Linear Slide

αSTEP

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
  • Stroke Lengths from 50 mm up to 700 mm
  • Electromagnetic Brake available
  • AZ Series AC Input Driver required
1 2 3 

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4D005AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 50 mm $966.00 -
EZSM4D010AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 100 mm $966.00 -
EZSM4D015AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 150 mm $1,000.00 -
EZSM4D020AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 200 mm $1,000.00 -
EZSM4D025AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 250 mm $1,032.00 -
EZSM4D030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 300 mm $1,032.00 -
EZSM4D035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 350 mm $1,065.00 -
EZSM4D040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 400 mm $1,065.00 -
EZSM4D045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 450 mm $1,099.00 -
EZSM4D050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 500 mm $1,099.00 -
EZSM4D055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 550 mm $1,131.00 -
EZSM4D060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 600 mm $1,131.00 -
EZSM4D065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 650 mm $1,164.00 -
EZSM4D070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - - 70 N - 700 mm $1,164.00 -
EZSM4D005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 50 mm $1,196.00 -
EZSM4D010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 100 mm $1,196.00 -
EZSM4D015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 150 mm $1,230.00 -
EZSM4D020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 200 mm $1,230.00 -
EZSM4D025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 250 mm $1,262.00 -
EZSM4D030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 300 mm $1,262.00 -
EZSM4D035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 350 mm $1,295.00 -
EZSM4D040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 400 mm $1,295.00 -
EZSM4D045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 450 mm $1,329.00 -
EZSM4D050AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 500 mm $1,329.00 -
EZSM4D055AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 12 mm - 15 kg - 7 kg - 70 N - 550 mm $1,361.00 -
1 2 3