
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| FPW560A2-3U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - 15 mm | - 8.6 lb-in | - 600 | $508.00 |
-
|
| FPW560A2-3.6U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - 15 mm | - 10.6 lb-in | - 500 | $508.00 |
-
|
| FPW560A2-5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - 15 mm | - 14.1 lb-in | - 360 | $508.00 |
-
|
| FPW560A2-6U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 15 mm | - 17.7 lb-in | - 300 | $508.00 |
-
|
| FPW560A2-7.5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - 15 mm | - 22 lb-in | - 240 | $508.00 |
-
|
| FPW560A2-9U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 15 mm | - 26 lb-in | - 200 | $508.00 |
-
|
| FPW560A2-12.5U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 12.5 :1 | - 15 mm | - 32 lb-in | - 144 | $525.00 |
-
|
| FPW560A2-15U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 15 mm | - 38 lb-in | - 120 | $525.00 |
-
|
| FPW560A2-18U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 15 mm | - 46 lb-in | - 100 | $525.00 |
-
|
| FPW560A2-25U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 25 :1 | - 15 mm | - 59 lb-in | - 72 | $542.00 |
-
|
| FPW560A2-30U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 15 mm | - 70 lb-in | - 60 | $542.00 |
-
|
| FPW560A2-36U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 15 mm | - 84 lb-in | - 50 | $542.00 |
-
|
| FPW560A2-50U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 50 :1 | - 15 mm | - 118 lb-in | - 36 | $542.00 |
-
|
| FPW560A2-60U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 15 mm | - 132 lb-in | - 30 | $542.00 |
-
|
| FPW560A2-75U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 75 :1 | - 15 mm | - 132 lb-in | - 24 | $559.00 |
-
|
| FPW560A2-90U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 15 mm | - 132 lb-in | - 20 | $559.00 |
-
|
| FPW560A2-100U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 100 :1 | - 15 mm | - 132 lb-in | - 18 | $559.00 |
-
|
| FPW560A2-120U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - 15 mm | - 132 lb-in | - 15 | $559.00 |
-
|
| FPW560A2-150U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 150 :1 | - 15 mm | - 132 lb-in | - 12 | $559.00 |
-
|
| FPW560A2-180U | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - 15 mm | - 132 lb-in | - 10 | $559.00 |
-
|
| FPW560C2-3E | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - 15 mm | - 8.6 lb-in [60 Hz] 8.8 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $514.00 |
-
|
| FPW560C2-3.6E | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - 15 mm | - 10.6 lb-in [60 Hz] 11.5 lb-in [50 Hz] | - 417 [50 Hz] 500 [60 Hz] | $514.00 |
-
|
| FPW560C2-5E | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - 15 mm | - 14.1 lb-in [60 Hz] 15 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $514.00 |
-
|
| FPW560C2-6E | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - 15 mm | - 17.7 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $514.00 |
-
|
| FPW560C2-7.5E | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - 15 mm | - 22 lb-in [60 Hz] 23 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | $514.00 |
-
|