Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
OVR Articulated Robot

OVR Small Robots

The OVR Series Articulated 5-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Approach the load from various angles by adding a motor for wrist axis rotation and bending
  • Transportable mass 1 kg
  • Can be combined with an electric linear slide for horizontal travel
1 

Item #

Robot Configuration

Number of Axes

Max. Vertical Reach

Max. Horizontal Reach

Input Voltage (V)

Web Price

CAD

OVR5048K1-V - Articulated - 5-Axis - 736 mm (Upward)   - 569 mm / 480 mm (Downward)   - 24 VDC Request Quote -
1