Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Mobile Robot Controller

The MVC Mobile Rbot Controller is equipped with a driving control function for AGV/AMR transport robots.

  • Support from start-up to maintenance with dedicated pc software
  • Output gyro odometry with built-in IMU
  • Compatible with BLV Series R Type Brushless DC Motor

 

Unit of Measure
1 

Item #

Power Supply

Input Current

Web Price

CAD

MVC01 - 24 ~ 48 VDC - 0.2 A Request Quote -
Unit of Measure
1