Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
OVR SCARA Robot

OVR Small Robots

The OVR Series SCARA 3-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.

  • Approach narrow spaces (compared to general SCARA robots)
  • Lightweight and flat with chassis mass of 7.6 kg and a height of 140mm
  • Transportable mass 3 kg
  • The use of mounting brackets expands the operating range in the vertical direction
1 

Item #

Robot Configuration

Number of Axes

Arm Length - Arm 1

Arm Length - Arm 2

Maximum Reach

Transportable Mass

Moving Range - Axis 1

Moving Range - Axis 2

Cover

Maximum Speed

Degree of Protection

Web Price

CAD

OVR3041K3-H - SCARA - 3-axis - 230 mm   - 180 mm   - 410 mm - 3 kg   - ±170 deg - ±140 deg - Not Equipped - Axis 1: 300 deg/s Axis 2: 300 deg/s Axis 3: 720 deg/s Composite (TCP): 1000 mm/s - IP40 (excluding the connector part) Request Quote -
1