ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK60VA-ES | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] | - 1400 [50 Hz] 1670 [60 Hz] | - | $140.00 |
| 5IK60VA-EST2 | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] | - 1400 [50 Hz] 1670 [60 Hz] | - | $166.00 |
| 5IK60VGVH-ES / 5GVH5A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH6A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH7.5A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH9A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH12.5A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 12 :1 | - 3/4 in. | - 34 lb-in [60 Hz] 40 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH15A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH18A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - 50 lb-in [60 Hz] 58 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | $266.00 |
| 5IK60VGVH-ES / 5GVH25A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - 66 lb-in [60 Hz] 77 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH30A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - 79 lb-in [60 Hz] 93 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH36A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - 112 lb-in [50 Hz] 95 lb-in [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH50A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - 133 lb-in [60 Hz] 155 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH60A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - 160 lb-in [60 Hz] 187 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH75A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - 200 lb-in [60 Hz] 230 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH90A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - 230 lb-in [60 Hz] 260 lb-in [50 Hz] | - 20 [60 Hz] 17 [50 Hz] | - 15000 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH100A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - 260 lb-in | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | $278.00 |
| 5IK60VGVH-ES / 5GVH120A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - 260 lb-in | - 13 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | $291.00 |
| 5IK60VGVH-ES / 5GVH150A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | $291.00 |
| 5IK60VGVH-ES / 5GVH180A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | $291.00 |
| 5IK60VGVH-ES / 5GVH250A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in² | $332.00 |
| 5IK60VGVH-ES / 5GVH300A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in² | $332.00 |
| 5IK60VGVH-ES3T2 / 5GVH5A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | $291.00 |
| 5IK60VGVH-ES3T2 / 5GVH6A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | $291.00 |
| 5IK60VGVH-ES3T2 / 5GVH7.5A | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | $291.00 |