ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK40VKEST / 5H200S | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - 220 lb-in [60 Hz] 260 lb-in [50 Hz] | - 7.5 [50 Hz] 9 [60 Hz] | - Instantaneous Stop = 146000 oz-in²440000 oz-in² | $572.00 |
| 5IK100VKEST / 5H10S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - 36 lb-in | - 150 [50 Hz] 180 [60 Hz] | - Instantaneous Stop = 360 oz-in²1090 oz-in² | $588.00 |
| 5IK100VKEST / 5H15S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - 53 lb-in | - 100 [50 Hz] 120 [60 Hz] | - Instantaneous Stop = 820 oz-in²2500 oz-in² | $588.00 |
| 5IK100VKEST / 5H20S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 15 mm | - 72 lb-in [60 Hz] 73 lb-in [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - Instantaneous Stop = 1460 oz-in²4400 oz-in² | $588.00 |
| 5IK100VKEST / 5H30S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 15 mm | - 109 lb-in [50 Hz] 112 lb-in [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantaneous Stop = 3300 oz-in²9800 oz-in² | $602.00 |
| 5IK100VKEST / 5H50S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 15 mm | - 182 lb-in | - 30 [50 Hz] 36 [60 Hz] | - Instantaneous Stop = 9100 oz-in²27000 oz-in² | $602.00 |
| 5IK100VKEST / 5H100S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 15 mm | - 340 lb-in | - 15 [50 Hz] 18 [60 Hz] | - Instantaneous Stop = 36000 oz-in²109000 oz-in² | $602.00 |
| 5IK100VKEST / 5H200S | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - 470 lb-in | - 7.5 [50 Hz] 9 [60 Hz] | - Instantaneous Stop = 146000 oz-in²440000 oz-in² | $617.00 |
| 7IK200VAS-ES3T2 | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Round Shaft (No Gearhead) | - | - 14 mm | - 10 lb-in [60 Hz] 11.94 lb-in [50 Hz] | - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | - | $296.00 |
| 7IK200VAS-EU3T2 | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Round Shaft (No Gearhead) | - | - 14 mm | - 10 lb-in [60 Hz] 11.94 lb-in [50 Hz] | - 1420 r/min [50 Hz] 1700 r/min [60 Hz] | - | $310.00 |
| 7IK200VES3T2-5S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 45 lb-in [60 Hz] 53 lb-in [50 Hz] | - 300 r/min [50 Hz] 360 r/min [60 Hz] | - 550 oz-in² | $557.00 |
| 7IK200VES3T2-10S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 107 lb-in [50 Hz] 90 lb-in [60 Hz] | - 150 r/min [50 Hz] 180 r/min [60 Hz] | - 2500 oz-in² | $557.00 |
| 7IK200VES3T2-15S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 135 lb-in [60 Hz] 161 lb-in [50 Hz] | - 100 r/min [50 Hz] 120 r/min [60 Hz] | - 5500 oz-in² | $557.00 |
| 7IK200VES3T2-20S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 179 lb-in [60 Hz] 210 lb-in [50 Hz] | - 75 r/min [50 Hz] 90 r/min [60 Hz] | - 9300 oz-in² | $557.00 |
| 7IK200VES3T2-30S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 250 lb-in [60 Hz] 300 lb-in [50 Hz] | - 50 r/min [50 Hz] 60 r/min [60 Hz] | - 21000 oz-in² | $574.00 |
| 7IK200VES3T2-50S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 430 lb-in [60 Hz] 510 lb-in [50 Hz] | - 30 r/min [50 Hz] 36 r/min [60 Hz] | - 51000 oz-in² | $574.00 |
| 7IK200VES3T2-100S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 220/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - 15 r/min [50 Hz] 18 r/min [60 Hz] | - 98000 oz-in² | $595.00 |
| 7IK200VEU3T2-5S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 45 lb-in [60 Hz] 53 lb-in [50 Hz] | - 300 r/min [50 Hz] 360 r/min [60 Hz] | - 550 oz-in² | $571.00 |
| 7IK200VEU3T2-10S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 107 lb-in [50 Hz] 90 lb-in [60 Hz] | - 150 r/min [50 Hz] 180 r/min [60 Hz] | - 2500 oz-in² | $571.00 |
| 7IK200VEU3T2-15S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 135 lb-in [60 Hz] 161 lb-in [50 Hz] | - 100 r/min [50 Hz] 120 r/min [60 Hz] | - 5500 oz-in² | $571.00 |
| 7IK200VEU3T2-20S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 179 lb-in [60 Hz] 210 lb-in [50 Hz] | - 75 r/min [50 Hz] 90 r/min [60 Hz] | - 9300 oz-in² | $571.00 |
| 7IK200VEU3T2-30S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 250 lb-in [60 Hz] 300 lb-in [50 Hz] | - 50 r/min [50 Hz] 60 r/min [60 Hz] | - 21000 oz-in² | $589.00 |
| 7IK200VEU3T2-50S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 430 lb-in [60 Hz] 510 lb-in [50 Hz] | - 30 r/min [50 Hz] 36 r/min [60 Hz] | - 51000 oz-in² | $589.00 |
| 7IK200VEU3T2-100S | - 4.33 in | - 200 W (1/4 HP) | - Three-Phase 380/400/415 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - 15 r/min [50 Hz] 18 r/min [60 Hz] | - 98000 oz-in² | $608.00 |
| 4IK30VGV-ES3T2 / 4GV5BS | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - 15 mm | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - Instantenous Stop = 42 oz-in²120 oz-in² | $258.00 |