Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Motor

Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

4IK30VGV-ES3T2 / 4GV6BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - 15 mm - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - Instantenous Stop = 61 oz-in²175 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV7.5BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 7.5 :1 - 15 mm - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 200 [50 Hz] 240 [60 Hz] - Instantenous Stop = 95 oz-in²270 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV9BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 9 :1 - 15 mm - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - Instantenous Stop = 137 oz-in²390 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV12.5BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 12.5 :1 - 15 mm - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - Instantenous Stop = 260 oz-in²820 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV15BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 15 mm - 20 lb-in [60 Hz]  24 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantenous Stop = 380 oz-in²1200 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV18BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 18 :1 - 15 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - Instantenous Stop = 550 oz-in²1700 oz-in² $258.00
4IK30VGV-ES3T2 / 4GV25BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 25 :1 - 15 mm - 33 lb-in [60 Hz]  40 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - Instantenous Stop = 1060 oz-in²3000 oz-in² $265.00
4IK30VGV-ES3T2 / 4GV30BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 15 mm - 38 lb-in [60 Hz]  46 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - Instantenous Stop = 1530 oz-in²4400 oz-in² $265.00
4IK30VGV-ES3T2 / 4GV36BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 36 :1 - 15 mm - 46 lb-in [60 Hz]  55 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - Instantenous Stop = 2200 oz-in²6000 oz-in² $265.00
4IK30VGV-ES3T2 / 4GV50BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 15 mm - 64 lb-in [60 Hz]  77 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - Instantenous Stop = 4200 oz-in²12000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV60BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 60 :1 - 15 mm - 77 lb-in [60 Hz]  93 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - Instantenous Stop = 4200 oz-in²17500 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV75BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 75 :1 - 15 mm - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] - Instantenous Stop = 4200 oz-in²22000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV90BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 90 :1 - 15 mm - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - Instantenous Stop = 4200 oz-in²27000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV100BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 15 mm - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - Instantenous Stop = 4200 oz-in²34000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV120BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 120 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - Instantenous Stop = 4200 oz-in²49000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV150BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 150 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 10 [50 Hz] 12 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV180BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 180 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 8.3 [50 Hz] 10 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² $275.00
4IK30VGV-ES3T2 / 4GV250BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 250 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 6 [50 Hz] 7.2 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² $338.00
4IK30VGV-ES3T2 / 4GV300BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 300 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 5 [50 Hz] 6 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² $338.00
4IK30VGV-ES3T2 / 4GV360BS - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 360 :1 - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 4.1 [50 Hz] 5 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² $338.00
4IK30VAS-ES3T2 - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Round Shaft (Stainless Steel Shaft, No Gearhead) - - 8 mm - 1.5 lb-in [50 Hz]  1.81 lb-in [60 Hz]   - 1400 [50 Hz] 1680 [60 Hz] - $142.00
5IK40VGV-ES3T2 / 5GV5BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 18 mm - 10.6 lb-in [50 Hz]  8.8 lb-in [60 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV6BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - 18 mm - 10.6 lb-in [60 Hz]  13.2 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV7.5BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 7.5 :1 - 18 mm - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in² $286.00
5IK40VGV-ES3T2 / 5GV9BS - 3.54 in - 40 W (1/19 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 9 :1 - 18 mm - 16.8 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² $286.00
Unit of Measure
« 11 12 13 14 15 »