Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
AC Gear Motor

Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.

  • 200 W (1/4 HP)
  • 4.33 in. (110 mm) Frame Size
  • Metric Output Shafts available
  • Permissible Torque
    • Round Shaft = 160 ~ 191 oz-in (1.13 ~ 1.35 N·m)
    • Parallel Shaft Gear = 45 ~ 610 lb-in (5.1 ~ 70 N·m)
    • Right-Angle Hollow Shaft Gear = 43 ~ 530 lb-in (4.9 ~ 60 N·m)
  • Terminal Box Type
Unit of Measure
1 2 

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

CAD

7IK200VAS-ES3T2 - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Round Shaft (No Gearhead) - - 14 mm - 10 lb-in [60 Hz]  11.94 lb-in [50 Hz]   - 1420 r/min [50 Hz] 1700 r/min [60 Hz] - $296.00 -
7IK200VAS-EU3T2 - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Round Shaft (No Gearhead) - - 14 mm - 10 lb-in [60 Hz]  11.94 lb-in [50 Hz]   - 1420 r/min [50 Hz] 1700 r/min [60 Hz] - $310.00 -
7IK200VES3T2-5S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 22 mm - 45 lb-in [60 Hz]  53 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $557.00 -
7IK200VES3T2-10S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 10 :1 - 22 mm - 107 lb-in [50 Hz]  90 lb-in [60 Hz]   - 150 r/min [50 Hz] 180 r/min [60 Hz] - 2500 oz-in² $557.00 -
7IK200VES3T2-15S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 22 mm - 135 lb-in [60 Hz]  161 lb-in [50 Hz]   - 100 r/min [50 Hz] 120 r/min [60 Hz] - 5500 oz-in² $557.00 -
7IK200VES3T2-20S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 20 :1 - 22 mm - 179 lb-in [60 Hz]  210 lb-in [50 Hz]   - 75 r/min [50 Hz] 90 r/min [60 Hz] - 9300 oz-in² $557.00 -
7IK200VES3T2-30S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 22 mm - 250 lb-in [60 Hz]  300 lb-in [50 Hz]   - 50 r/min [50 Hz] 60 r/min [60 Hz] - 21000 oz-in² $574.00 -
7IK200VES3T2-50S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 22 mm - 430 lb-in [60 Hz]  510 lb-in [50 Hz]   - 30 r/min [50 Hz] 36 r/min [60 Hz] - 51000 oz-in² $574.00 -
7IK200VES3T2-100S - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 22 mm - 610 lb-in   - 15 r/min [50 Hz] 18 r/min [60 Hz] - 98000 oz-in² $595.00 -
7IK200VEU3T2-5S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 5 :1 - 22 mm - 45 lb-in [60 Hz]  53 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $571.00 -
7IK200VEU3T2-10S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 10 :1 - 22 mm - 107 lb-in [50 Hz]  90 lb-in [60 Hz]   - 150 r/min [50 Hz] 180 r/min [60 Hz] - 2500 oz-in² $571.00 -
7IK200VEU3T2-15S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 15 :1 - 22 mm - 135 lb-in [60 Hz]  161 lb-in [50 Hz]   - 100 r/min [50 Hz] 120 r/min [60 Hz] - 5500 oz-in² $571.00 -
7IK200VEU3T2-20S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 20 :1 - 22 mm - 179 lb-in [60 Hz]  210 lb-in [50 Hz]   - 75 r/min [50 Hz] 90 r/min [60 Hz] - 9300 oz-in² $571.00 -
7IK200VEU3T2-30S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 30 :1 - 22 mm - 250 lb-in [60 Hz]  300 lb-in [50 Hz]   - 50 r/min [50 Hz] 60 r/min [60 Hz] - 21000 oz-in² $589.00 -
7IK200VEU3T2-50S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 50 :1 - 22 mm - 430 lb-in [60 Hz]  510 lb-in [50 Hz]   - 30 r/min [50 Hz] 36 r/min [60 Hz] - 51000 oz-in² $589.00 -
7IK200VEU3T2-100S - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead - 100 :1 - 22 mm - 610 lb-in   - 15 r/min [50 Hz] 18 r/min [60 Hz] - 98000 oz-in² $608.00 -
7IK200VES3T2-5RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $806.00 -
7IK200VES3T2-9RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 9 :1 - 25 mm - 65 lb-in [60 Hz]  78 lb-in [50 Hz]   - 166 r/min [50 Hz] 200 r/min [60 Hz] - 1750 oz-in² $806.00 -
7IK200VES3T2-15RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 15 :1 - 25 mm - 109 lb-in [60 Hz]  130 lb-in [50 Hz]   - 100 r/min [50 Hz] 120 r/min [60 Hz] - 5500 oz-in² $806.00 -
7IK200VES3T2-18RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 18 :1 - 25 mm - 130 lb-in [60 Hz]  156 lb-in [50 Hz]   - 83 r/min [50 Hz] 100 r/min [60 Hz] - 7700 oz-in² $806.00 -
7IK200VES3T2-30RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 30 :1 - 25 mm - 210 lb-in [60 Hz]  260 lb-in [50 Hz]   - 50 r/min [50 Hz] 60 r/min [60 Hz] - 21000 oz-in² $806.00 -
7IK200VES3T2-50RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 50 :1 - 25 mm - 350 lb-in   - 30 r/min [50 Hz] 36 r/min [60 Hz] - 51000 oz-in² $829.00 -
7IK200VES3T2-100RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 100 :1 - 25 mm - 480 lb-in   - 15 r/min [50 Hz] 18 r/min [60 Hz] - 98000 oz-in² $829.00 -
7IK200VES3T2-180RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 220/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 180 :1 - 25 mm - 530 lb-in   - 8.3 r/min [50 Hz] 10 r/min [60 Hz] - 200000 oz-in² $829.00 -
7IK200VEU3T2-5RHS - 4.33 in - 200 W (1/4 HP) - Three-Phase 380/400/415 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft Hypoid Gearhead - 5 :1 - 25 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 300 r/min [50 Hz] 360 r/min [60 Hz] - 550 oz-in² $823.00 -
Unit of Measure
1 2