Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Servo Motors

The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

  • 200 W (1/4 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft Type
  • Rated Torque: 90 oz-in (0.637 N·m)
  • Max Instantenous Torque: 270 oz-in (1.91 N·m)
  • Geared Type
  • Rated Torque: 25 ~ 114 lb-in (2.87 ~ 12.9 N·m)
  • Max Instantenous Torque: 76 ~ 340 lb-in (8.6 ~ 38.7 N·m)
Unit of Measure
1 

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

CAD

NXM620A - 200 W (1/4 HP) - 2.36 in. - 90 oz-in - 5500 - - 89 oz-in² - Round Shaft (No Gear) - - Not Equipped $785.00 -
NXM620M - 200 W (1/4 HP) - 2.36 in. - 90 oz-in - 5500 - - 89 oz-in² - Round Shaft (No Gear) - - Equipped $1,129.00 -
NXM920A-PS5 - 200 W (1/4 HP) - 3.54 in. - 400 oz-in - - 0 ~ 600 r/min - 1090 oz-in² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,483.00 -
NXM920A-PS10 - 200 W (1/4 HP) - 3.54 in. - 810 oz-in - - 0 ~ 300 r/min - 4400 oz-in² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,483.00 -
NXM920A-PS25 - 200 W (1/4 HP) - 3.54 in. - 1830 oz-in - - 0 ~ 120 r/min - 28000 oz-in² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,669.00 -
NXM920M-PS5 - 200 W (1/4 HP) - 3.54 in. - 400 oz-in - - 0 ~ 600 r/min - 1090 oz-in² - Planetary Gear (PS) - 5 :1 - Equipped $1,827.00 -
NXM920M-PS10 - 200 W (1/4 HP) - 3.54 in. - 810 oz-in - - 0 ~ 300 r/min - 4400 oz-in² - Planetary Gear (PS) - 10 :1 - Equipped $1,827.00 -
NXM920M-PS25 - 200 W (1/4 HP) - 3.54 in. - 1830 oz-in - - 0 ~ 120 r/min - 28000 oz-in² - Planetary Gear (PS) - 25 :1 - Equipped $2,001.00 -
Unit of Measure
1