Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Image

The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

  • 750 W (1 HP)
  • Max Speed: 5,500 r/min
  • Round Shaft Type
  • Rated Torque: 330 oz-in (2.39 N·m)
  • Max Instantenous Torque: 1,010 oz-in (7.16 N·m)
  • Geared Type
  • Rated Torque: 84 ~ 420 lb-in (9.56 ~ 47.8 N·m)
  • Max Instantenous Torque: 250 ~ 1260 lb-in (28.7 ~ 143 N·m)
Unit of Measure
1 

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

CAD

NXM975A - 750 W (1 HP) - 3.35 in. - 330 oz-in - 5500 - - 520 oz-in² - Round Shaft (No Gear) - - Not Equipped $1,142.00 -
NXM975M - 750 W (1 HP) - 3.35 in. - 330 oz-in - 5500 - - 520 oz-in² - Round Shaft (No Gear) - - Equipped $1,482.00 -
Unit of Measure
1