Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Centrifugal Blower

Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

  • Impeller Diameter 3.94 in. (100 mm)
  • Max. Air Flow 88.29 CFM (2.5 m3/min)
Unit of Measure
1 

Item #

Impeller Diameter

Power Supply

Max. Air Flow

Max. Static Pressure

Safety Standards

Web Price

CAD

MBS10-EC - 3.94 in. - Single-Phase 220/230 VAC - 88.29 CFM - 1.29 inH2O - UL CSA CE $174.00 -
MBS10-ES - 3.94 in. - Three-Phase 220/230 VAC - 88.29 CFM - 1.29 inH2O - UL CSA CE $174.00 -
MBS10-UA - 3.94 in. - Single-Phase 110/115 VAC - 88.29 CFM - 1.29 inH2O - UL CSA CE $169.00 -
Unit of Measure
1