
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Large airflow, high static pressure and high-efficient AC input axial fans.
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
|---|---|---|---|---|---|---|---|---|---|---|
| MRS20-BM | - 7.87 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$420.00 | - |
| MRS20-BUL | - 7.87 in | - Single-Phase 110/115 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$168.00 | - |
| MRS20-DM | - 7.87 in | - Single-Phase 230 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$442.00 | - |
| MRS20-DUL | - 7.87 in | - Single-Phase 230 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$345.00 | - |
| MRS20-TM | - 7.87 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$442.00 | - |
| MRS20-TUL | - 7.87 in | - Three-Phase 220/230 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan Only |
-
|
$345.00 | - |
| T-MRS20-BM-G | - 7.87 in | - Single-Phase 110/115 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$448.00 | - |
| T-MRS20-DM-G | - 7.87 in | - Single-Phase 230 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$471.00 | - |
| T-MRS20-TM-G | - 7.87 in | - Three-Phase 220/230 VAC | - Low Speed Alarm - Electronic | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$471.00 | - |
| T-MRS20-BUL-G | - 7.87 in | - Single-Phase 110/115 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$348.00 | - |
| T-MRS20-DUL-G | - 7.87 in | - Single-Phase 230 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$372.00 | - |
| T-MRS20-TUL-G | - 7.87 in | - Three-Phase 220/230 VAC | - None | - Lead Wire | - 547 CFM | - 1.06 inH2O | - Fan, Finger Guard, Mounting Screws |
-
|
$372.00 | - |