Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
BLDC Driver

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Compatible with Modbus (RTU) and CANopen Communication
Unit of Measure
1 

Item #

Power Supply

Web Price

CAD

BLVD-KRD - 24 - 48 VDC $499.00 -
BLVD-KBRD - 24 VDC $763.00 -
Unit of Measure
1