Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM230HP-GFV / GFV2G5AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 3/8 inch - IP66 - 4.7 lb-in - - - 16 ~ 800 $306.00 -
BLM230HP-GFV / GFV2G10AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 3/8 inch - IP66 - 9.7 lb-in - - - 8 ~ 400 $306.00 -
BLM230HP-GFV / GFV2G15AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 3/8 inch - IP66 - 14.1 lb-in - - - 5.3 ~ 267 $306.00 -
BLM230HP-GFV / GFV2G20AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 3/8 inch - IP66 - 19.4 lb-in - - - 4 ~ 200 $306.00 -
BLM230HP-GFV / GFV2G30AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 3/8 inch - IP66 - 27 lb-in - - - 2.7 ~ 133 $315.00 -
BLM230HP-GFV / GFV2G50AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 3/8 inch - IP66 - 46 lb-in - - - 1.6 ~ 80 $315.00 -
BLM230HP-GFV / GFV2G100AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 3/8 inch - IP66 - 53 lb-in - - - 0.8 ~ 40 $315.00 -
BLM230HP-GFV / GFV2G200AS - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 3/8 inch - IP66 - 53 lb-in - - - 0.4 ~ 20 $325.00 -
BLM230HP-GFV / GFV2G5S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP66 - 4.7 lb-in - - - 16 ~ 800 $306.00 -
BLM230HP-GFV / GFV2G10S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP66 - 9.7 lb-in - - - 8 ~ 400 $306.00 -
BLM230HP-GFV / GFV2G15S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP66 - 14.1 lb-in - - - 5.3 ~ 267 $306.00 -
BLM230HP-GFV / GFV2G20S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP66 - 19.4 lb-in - - - 4 ~ 200 $306.00 -
BLM230HP-GFV / GFV2G30S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP66 - 27 lb-in - - - 2.7 ~ 133 $315.00 -
BLM230HP-GFV / GFV2G50S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP66 - 46 lb-in - - - 1.6 ~ 80 $315.00 -
BLM230HP-GFV / GFV2G100S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP66 - 53 lb-in - - - 0.8 ~ 40 $315.00 -
BLM230HP-GFV / GFV2G200S - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 10 mm - IP66 - 53 lb-in - - - 0.4 ~ 20 $325.00 -
BLM230HP-AS - 30 W (1/25 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 0.85 lb-in - - - 80 ~ 4000 $169.00 -
BLM460SHP-GFV / GFV4G5AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 5/8 inch - IP66 - 7.9 lb-in - - - 16 ~ 800 $335.00 -
BLM460SHP-GFV / GFV4G10AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 5/8 inch - IP66 - 15.9 lb-in - - - 8 ~ 400 $335.00 -
BLM460SHP-GFV / GFV4G15AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 23 lb-in - - - 5.3 ~ 267 $335.00 -
BLM460SHP-GFV / GFV4G20AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 5/8 inch - IP66 - 31 lb-in - - - 4 ~ 200 $335.00 -
BLM460SHP-GFV / GFV4G30AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 5/8 inch - IP66 - 46 lb-in - - - 2.7 ~ 133 $344.00 -
BLM460SHP-GFV / GFV4G50AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 5/8 inch - IP66 - 76 lb-in - - - 1.6 ~ 80 $344.00 -
BLM460SHP-GFV / GFV4G100AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 5/8 inch - IP66 - 141 lb-in - - - 0.8 ~ 40 $344.00 -
BLM460SHP-GFV / GFV4G200AS - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 5/8 inch - IP66 - 141 lb-in - - - 0.4 ~ 20 $355.00 -
Unit of Measure
1 2 3 4 5 »