ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6300SHP-GFV / GFV6G10S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 76 lb-in | - | - | - 8 ~ 400 | $570.00 | - |
| BLM6300SHP-GFV / GFV6G15S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 114 lb-in | - | - | - 5.3 ~ 267 | $570.00 | - |
| BLM6300SHP-GFV / GFV6G20S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 152 lb-in | - | - | - 4 ~ 200 | $570.00 | - |
| BLM6300SHP-GFV / GFV6G30S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 210 lb-in | - | - | - 2.7 ~ 133 | $585.00 | - |
| BLM6300SHP-GFV / GFV6G50S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 360 lb-in | - | - | - 1.6 ~ 80 | $585.00 | - |
| BLM6300SHP-GFV / GFV6G100S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP66 | - 610 lb-in | - | - | - 0.8 ~ 40 | $604.00 | - |
| BLM5300HPK / 5AB5B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 31 lb-in | - | - | - 16 ~ 720 | $712.00 | - |
| BLM5300HPK / 5AB10B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 64 lb-in | - | - | - 8 ~ 360 | $712.00 | - |
| BLM5300HPK / 5AB20B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 129 lb-in | - | - | - 4 ~ 180 | $712.00 | - |
| BLM5300HPK / 5CB30B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 171 lb-in | - | - | - 2.7 ~ 120 | $747.00 | - |
| BLM5300HPK / 5CB50B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 290 lb-in | - | - | - 1.6 ~ 72 | $747.00 | - |
| BLM5300HPK / 5EB100B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 640 lb-in | - | - | - 0.8 ~ 36 | $895.00 | - |
| BLM5300HPK / 5EB200B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 1210 lb-in | - | - | - 0.4 ~ 18 | $895.00 | - |
| BLM5300HPK / 5KB300B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 1750 lb-in | - | - | - 0.27 ~ 12 | $1,090.00 | - |
| BLM5300HPK / 5KB450B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 2600 lb-in | - | - | - 0.18 ~ 8 | $1,090.00 | - |
| BLM5300HPK / 5SB600B | - 300 W (2/5 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 3400 lb-in | - | - | - 0.13 ~ 6 | $1,276.00 | - |
| BLM5300HPK / 5XH5S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 25 mm | - IP66 | - 29 lb-in | - | - | - 16 ~ 720 | $960.00 | - |
| BLM5300HPK / 5XH10S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 25 mm | - IP66 | - 59 lb-in | - | - | - 8 ~ 360 | $960.00 | - |
| BLM5300HPK / 5XH15S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 25 mm | - IP66 | - 88 lb-in | - | - | - 5.3 ~ 240 | $960.00 | - |
| BLM5300HPK / 5XH20S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 25 mm | - IP66 | - 118 lb-in | - | - | - 4 ~ 180 | $960.00 | - |
| BLM5300HPK / 5XH30S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 25 mm | - IP66 | - 190 lb-in | - | - | - 2.7 ~ 120 | $960.00 | - |
| BLM5300HPK / 5XH50S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 25 mm | - IP66 | - 310 lb-in | - | - | - 1.6 ~ 72 | $999.00 | - |
| BLM5300HPK / 5YH100S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 30 mm | - IP66 | - 580 lb-in | - | - | - 0.8 ~ 36 | $1,206.00 | - |
| BLM5300HPK / 5YH200S | - 300 W (2/5 HP) | - AC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 30 mm | - IP66 | - 1130 lb-in | - | - | - 0.4 ~ 18 | $1,415.00 | - |
| BLM5300HPK / 5DV200S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 28 mm | - IP66 | - 1210 lb-in | - | - | - 0.4 ~ 18 | $898.00 | - |