ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHPM-GFV / GFS6G100FR | - 200 W (1/4 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 470 lb-in | - | - Power off activated type. Automatically controlled by the driver. | - 0.8 ~ 40 | $926.00 | - |
| BLM6300SHP-GFV / GFS6G10FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 71 lb-in | - | - | - 8 ~ 400 | $644.00 | - |
| BLM6300SHP-GFV / GFS6G15FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 107 lb-in | - | - | - 5.3 ~ 267 | $644.00 | - |
| BLM6300SHP-GFV / GFS6G20FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 143 lb-in | - | - | - 4 ~ 200 | $644.00 | - |
| BLM6300SHP-GFV / GFS6G30FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 210 lb-in | - | - | - 2.7 ~ 133 | $656.00 | - |
| BLM6300SHP-GFV / GFS6G50FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 350 lb-in | - | - | - 1.6 ~ 80 | $656.00 | - |
| BLM6300SHP-GFV / GFS6G100FR | - 300 W (2/5 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 710 lb-in | - | - | - 0.8 ~ 40 | $656.00 | - |
| BLM6400SHP-GFV / GFS6G5FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - IP65 | - 46 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | $626.00 | - |
| BLM6400SHP-GFV / GFS6G10FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP65 | - 94 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | $626.00 | - |
| BLM6400SHP-GFV / GFS6G15FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP65 | - 142 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $626.00 | - |
| BLM6400SHP-GFV / GFS6G20FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP65 | - 190 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | $626.00 | - |
| BLM6400SHP-GFV / GFS6G30FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP65 | - 280 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $638.00 | - |
| BLM6400SHP-GFV / GFS6G50FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP65 | - 460 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $638.00 | - |
| BLM6400SHP-GFV / GFS6G100FR | - 400 W (1/2 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - IP65 | - 940 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $638.00 | - |
| BLM230HP-GFV / GFV2G5SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 10 mm | - IP66 | - 3.90 lb-in | - | - | - 16 ~ 800 | $373.00 | - |
| BLM230HP-GFV / GFV2G10SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 10 mm | - IP66 | - 7.9 lb-in | - | - | - 8 ~ 400 | $373.00 | - |
| BLM230HP-GFV / GFV2G15SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 10 mm | - IP66 | - 12.3 lb-in | - | - | - 5.3 ~ 267 | $373.00 | - |
| BLM230HP-GFV / GFV2G20SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 20 :1 | - 10 mm | - IP66 | - 15.9 lb-in | - | - | - 4 ~ 200 | $373.00 | - |
| BLM230HP-GFV / GFV2G30SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 30 :1 | - 10 mm | - IP66 | - 23 lb-in | - | - | - 2.7 ~ 133 | $382.00 | - |
| BLM230HP-GFV / GFV2G50SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 50 :1 | - 10 mm | - IP66 | - 38 lb-in | - | - | - 1.6 ~ 80 | $382.00 | - |
| BLM230HP-GFV / GFV2G100SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 100 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - | - 0.8 ~ 40 | $382.00 | - |
| BLM230HP-GFV / GFV2G200SF | - 30 W (1/25 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 200 :1 | - 10 mm | - IP66 | - 53 lb-in | - | - | - 0.4 ~ 20 | $392.00 | - |
| BLM460SHP-GFV / GFV4G5SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 5 :1 | - 15 mm | - IP66 | - 7.9 lb-in | - | - | - 16 ~ 800 | $403.00 | - |
| BLM460SHP-GFV / GFV4G10SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 10 :1 | - 15 mm | - IP66 | - 15.9 lb-in | - | - | - 8 ~ 400 | $403.00 | - |
| BLM460SHP-GFV / GFV4G15SF | - 60 W (1/12 HP) | - AC | - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - | - 5.3 ~ 267 | $403.00 | - |