ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HK-GFS / GFS2G100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - Connector | - | - 0.8 ~ 30 | $312.00 | - |
| BLM230HK-A | - 30 W (1/25 HP) | - DC | - Round Shaft (No Gearhead) | - | - 8 mm | - IP65 | - 1.02 lb-in | - Connector | - | - 80 ~ 3000 | $163.00 |
-
|
| BLM230HK-AC | - 30 W (1/25 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 8 mm | - IP65 | - 1.02 lb-in | - Connector | - | - 80 ~ 3000 | $171.00 |
-
|
| BLM250DHK-5CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - IP65 | - 7.6 lb-in | - Connector | - | - 20 ~ 600 | $338.00 |
-
|
| BLM250DHK-10CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - IP65 | - 15 lb-in | - Connector | - | - 10 ~ 300 | $338.00 |
-
|
| BLM250DHK-15CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - IP65 | - 23 lb-in | - Connector | - | - 6.7 ~ 200 | $338.00 |
-
|
| BLM250DHK-20CS | - 50 W (1/15 HP) | - DC | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - IP65 | - 30 lb-in | - Connector | - | - 5 ~ 150 | $338.00 |
-
|
| BLM250DHK-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 1.69 lb-in | - Connector | - | - 80 ~ 3000 | $177.00 |
-
|
| BLM250DHK-AC | - 50 W (1/15 HP) | - DC | - Round Shaft with Flat (No Gearhead) | - | - 10 mm | - IP65 | - 1.69 lb-in | - Connector | - | - 80 ~ 3000 | $185.00 |
-
|
| BLM450HK-GFS / GFS4G5FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.1 lb-in | - Connector | - | - 16 ~ 600 | $460.00 | - |
| BLM450HK-GFS / GFS4G10FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP65 | - 14.1 lb-in | - Connector | - | - 8 ~ 300 | $460.00 | - |
| BLM450HK-GFS / GFS4G15FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP65 | - 21 lb-in | - Connector | - | - 5.3 ~ 200 | $460.00 | - |
| BLM450HK-GFS / GFS4G20FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP65 | - 28 lb-in | - Connector | - | - 4 ~ 150 | $460.00 | - |
| BLM450HK-GFS / GFS4G30FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - Connector | - | - 2.7 ~ 100 | $475.00 | - |
| BLM450HK-GFS / GFS4G50FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP65 | - 71 lb-in | - Connector | - | - 1.6 ~ 60 | $475.00 | - |
| BLM450HK-GFS / GFS4G100FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP65 | - 143 lb-in | - Connector | - | - 0.8 ~ 30 | $475.00 | - |
| BLM450HK-GFS / GFS4G200FR | - 50 W (1/15 HP) | - DC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP65 | - 280 lb-in | - Connector | - | - 0.4 ~ 15 | $487.00 | - |
| BLM450HK-GFS / GFS4G5 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - IP65 | - 7.6 lb-in | - Connector | - | - 16 ~ 600 | $332.00 | - |
| BLM450HK-GFS / GFS4G10 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - IP65 | - 15 lb-in | - Connector | - | - 8 ~ 300 | $332.00 | - |
| BLM450HK-GFS / GFS4G15 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - IP65 | - 23 lb-in | - Connector | - | - 5.3 ~ 200 | $332.00 | - |
| BLM450HK-GFS / GFS4G20 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - IP65 | - 30 lb-in | - Connector | - | - 4 ~ 150 | $332.00 | - |
| BLM450HK-GFS / GFS4G30 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - IP65 | - 43 lb-in | - Connector | - | - 2.7 ~ 100 | $341.00 | - |
| BLM450HK-GFS / GFS4G50 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - IP65 | - 72 lb-in | - Connector | - | - 1.6 ~ 60 | $341.00 | - |
| BLM450HK-GFS / GFS4G100 | - 50 W (1/15 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - IP65 | - 141 lb-in | - Connector | - | - 0.8 ~ 30 | $341.00 | - |
| BLM450HK-A | - 50 W (1/15 HP) | - DC | - Round Shaft (No Gearhead) | - | - 10 mm | - IP65 | - 1.69 lb-in | - Connector | - | - 80 ~ 3000 | $177.00 |
-
|