Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

Brushless DC Motors

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5400HPK / 5XH15S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 25 mm - IP66 - 126.57 lb-in - - - 5.3 ~ 240 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH20S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 25 mm - IP66 - 169.05 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH30S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 25 mm - IP66 - 269.95 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $913.00 -
BLM5400HPK / 5XH50S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 25 mm - IP66 - 449.62 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $952.00 -
BLM5400HPK / 5YH100S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 30 mm - IP66 - 778.87 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $1,159.00 -
BLM5400HPK / 5YH200S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 30 mm - IP66 - 1575.44 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $1,368.00 -
BLM460SHPK / 4H10S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - IP66 - 10.6 lb-in - - - 8 ~ 360 $565.00 -
BLM460SHPK / 4H15S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - IP66 - 15.9 lb-in - - - 5.3 ~ 240 $565.00 -
BLM460SHPK / 4H20S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - IP66 - 23 lb-in - - - 4 ~ 180 $565.00 -
BLM460SHPK / 4H30S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - IP66 - 35 lb-in - - - 2.7 ~ 120 $580.00 -
BLM460SHPK / 4H50S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - IP66 - 59 lb-in - - - 1.6 ~ 72 $580.00 -
BLM460SHPK / 4H100S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - IP66 - 117 lb-in - - - 0.8 ~ 36 $580.00 -
BLM460SHPK / 4H200S - 60 W (1/12 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - IP66 - 182 lb-in - - - 0.4 ~ 18 $594.00 -
BLHM015K-A - 15 W (1/50 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP65 - 0.425 lb-in - - - 100 ~ 3000 $174.00 -
BLHM015K-5 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 6 mm - IP65 - 1.94 lb-in - - - 20 ~ 600 $288.00 -
BLHM015K-10 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 6 mm - IP65 - 3.8 lb-in - - - 10 ~ 300 $288.00 -
BLHM015K-15 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 6 mm - IP65 - 5.7 lb-in - - - 6.7 ~ 200 $288.00 -
BLHM015K-20 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 6 mm - IP65 - 7.3 lb-in - - - 5 ~ 150 $288.00 -
BLHM015K-30 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 6 mm - IP65 - 10.6 lb-in - - - 3.3 ~ 100 $297.00 -
BLHM015K-50 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 6 mm - IP65 - 16.8 lb-in - - - 2 ~ 60 $297.00 -
BLHM015K-100 - 15 W (1/50 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 6 mm - IP65 - 17.70 lb-in - - - 1 ~ 30 $297.00 -
BLHM230KC-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.02 lb-in - - - 100 ~ 3000 $200.00 -
BLHM450KC-A - 50 W (1/15 HP) - DC - Round Shaft (No Gearhead) - - 10 mm - IP65 - 1.69 lb-in - - - 100 ~ 3000 $216.00 -
BLHM5100KC-A - 100 W (1/8 HP) - DC - Round Shaft (No Gearhead) - - 12 mm - IP65 - 3.5 lb-in - - - 100 ~ 3000 $259.00 -
BLM5120HPM-GFV / GFV5G5S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP66 - 17.6 lb-in - - - 16 ~ 800 $711.00 -
Unit of Measure
« 6 7 8 9 10 »