ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless PM Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HP-GFV / GFS2G5FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - IP66 | - 3.5 lb-in | - | - | - 16 ~ 800 | $377.00 | - |
| BLM230HP-GFV / GFS2G10FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - IP66 | - 7.5 lb-in | - | - | - 8 ~ 400 | $377.00 | - |
| BLM230HP-GFV / GFS2G15FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - IP66 | - 11.5 lb-in | - | - | - 5.3 ~ 267 | $377.00 | - |
| BLM230HP-GFV / GFS2G20FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - IP66 | - 15 lb-in | - | - | - 4 ~ 200 | $377.00 | - |
| BLM230HP-GFV / GFS2G30FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - IP66 | - 23 lb-in | - | - | - 2.7 ~ 133 | $392.00 | - |
| BLM230HP-GFV / GFS2G50FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - IP66 | - 38 lb-in | - | - | - 1.6 ~ 80 | $392.00 | - |
| BLM230HP-GFV / GFS2G100FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - IP66 | - 75 lb-in | - | - | - 0.8 ~ 40 | $392.00 | - |
| BLM230HP-GFV / GFS2G200FR | - 30 W (1/25 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - IP66 | - 150 lb-in | - | - | - 0.4 ~ 20 | $405.00 | - |
| BLM460SHP-GFV / GFS4G5FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - IP66 | - 7.5 lb-in | - | - | - 16 ~ 800 | $452.00 | - |
| BLM460SHP-GFV / GFS4G10FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - IP66 | - 15 lb-in | - | - | - 8 ~ 400 | $452.00 | - |
| BLM460SHP-GFV / GFS4G15FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - IP66 | - 23 lb-in | - | - | - 5.3 ~ 267 | $452.00 | - |
| BLM460SHP-GFV / GFS4G20FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - IP66 | - 30 lb-in | - | - | - 4 ~ 200 | $452.00 | - |
| BLM460SHP-GFV / GFS4G30FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - IP66 | - 45 lb-in | - | - | - 2.7 ~ 133 | $467.00 | - |
| BLM460SHP-GFV / GFS4G50FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - IP66 | - 75 lb-in | - | - | - 1.6 ~ 80 | $467.00 | - |
| BLM460SHP-GFV / GFS4G100FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - IP66 | - 150 lb-in | - | - | - 0.8 ~ 40 | $467.00 | - |
| BLM460SHP-GFV / GFS4G200FR | - 60 W (1/12 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - IP66 | - 300 lb-in | - | - | - 0.4 ~ 20 | $479.00 | - |
| BLM5120HP-GFV / GFS5G5FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - IP66 | - 16 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | $528.00 | - |
| BLM5120HP-GFV / GFS5G10FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - IP66 | - 33 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | $528.00 | - |
| BLM5120HP-GFV / GFS5G15FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - IP66 | - 50 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $528.00 | - |
| BLM5120HP-GFV / GFS5G20FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - IP66 | - 68 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | $528.00 | - |
| BLM5120HP-GFV / GFS5G30FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - IP66 | - 97 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $539.00 | - |
| BLM5120HP-GFV / GFS5G50FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - IP66 | - 168 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $539.00 | - |
| BLM5120HP-GFV / GFS5G100FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - IP66 | - 330 lb-in | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | $539.00 | - |
| BLM5120HP-GFV / GFS5G200FR | - 120 W (1/6 HP) | - AC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - IP66 | - 680 lb-in | - | - | - 0.4 ~ 20 (reference only when used with an inverter) | $553.00 | - |
| BLM6300SHP-GFV / GFV6G5S | - 300 W (2/5 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 38 lb-in | - | - | - 16 ~ 800 | $570.00 | - |