Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

Brushless PM Motors

Unit of Measure
« 11 12 13 14 15 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM6200SHPM-GFV / GFS6G100FR - 200 W (1/4 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 470 lb-in - - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $926.00 -
BLM6300SHP-GFV / GFS6G10FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 71 lb-in - - - 8 ~ 400 $644.00 -
BLM6300SHP-GFV / GFS6G15FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 107 lb-in - - - 5.3 ~ 267 $644.00 -
BLM6300SHP-GFV / GFS6G20FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 143 lb-in - - - 4 ~ 200 $644.00 -
BLM6300SHP-GFV / GFS6G30FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 210 lb-in - - - 2.7 ~ 133 $656.00 -
BLM6300SHP-GFV / GFS6G50FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 350 lb-in - - - 1.6 ~ 80 $656.00 -
BLM6300SHP-GFV / GFS6G100FR - 300 W (2/5 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 710 lb-in - - - 0.8 ~ 40 $656.00 -
BLM6400SHP-GFV / GFS6G5FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - IP65 - 46 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $626.00 -
BLM6400SHP-GFV / GFS6G10FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - IP65 - 94 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $626.00 -
BLM6400SHP-GFV / GFS6G15FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - IP65 - 142 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $626.00 -
BLM6400SHP-GFV / GFS6G20FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - IP65 - 190 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $626.00 -
BLM6400SHP-GFV / GFS6G30FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - IP65 - 280 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $638.00 -
BLM6400SHP-GFV / GFS6G50FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - IP65 - 460 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $638.00 -
BLM6400SHP-GFV / GFS6G100FR - 400 W (1/2 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - IP65 - 940 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $638.00 -
BLM230HP-GFV / GFV2G5SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 10 mm - IP66 - 3.90 lb-in - - - 16 ~ 800 $373.00 -
BLM230HP-GFV / GFV2G10SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 10 mm - IP66 - 7.9 lb-in - - - 8 ~ 400 $373.00 -
BLM230HP-GFV / GFV2G15SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 10 mm - IP66 - 12.3 lb-in - - - 5.3 ~ 267 $373.00 -
BLM230HP-GFV / GFV2G20SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 20 :1 - 10 mm - IP66 - 15.9 lb-in - - - 4 ~ 200 $373.00 -
BLM230HP-GFV / GFV2G30SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 30 :1 - 10 mm - IP66 - 23 lb-in - - - 2.7 ~ 133 $382.00 -
BLM230HP-GFV / GFV2G50SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 50 :1 - 10 mm - IP66 - 38 lb-in - - - 1.6 ~ 80 $382.00 -
BLM230HP-GFV / GFV2G100SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 100 :1 - 10 mm - IP66 - 53 lb-in - - - 0.8 ~ 40 $382.00 -
BLM230HP-GFV / GFV2G200SF - 30 W (1/25 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 200 :1 - 10 mm - IP66 - 53 lb-in - - - 0.4 ~ 20 $392.00 -
BLM460SHP-GFV / GFV4G5SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 5 :1 - 15 mm - IP66 - 7.9 lb-in - - - 16 ~ 800 $403.00 -
BLM460SHP-GFV / GFV4G10SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 10 :1 - 15 mm - IP66 - 15.9 lb-in - - - 8 ~ 400 $403.00 -
BLM460SHP-GFV / GFV4G15SF - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) - 15 :1 - 15 mm - IP66 - 23 lb-in - - - 5.3 ~ 267 $403.00 -
Unit of Measure
« 11 12 13 14 15 »