Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

Brushless PM Motors

Unit of Measure
1 2 3 4 5 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM460SHP-GFV / GFV4G5S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP66 - 7.9 lb-in - - - 16 ~ 800 $335.00 -
BLM460SHP-GFV / GFV4G10S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP66 - 15.9 lb-in - - - 8 ~ 400 $335.00 -
BLM460SHP-GFV / GFV4G15S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in - - - 5.3 ~ 267 $335.00 -
BLM460SHP-GFV / GFV4G20S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 15 mm - IP66 - 31 lb-in - - - 4 ~ 200 $335.00 -
BLM460SHP-GFV / GFV4G30S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP66 - 46 lb-in - - - 2.7 ~ 133 $344.00 -
BLM460SHP-GFV / GFV4G50S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP66 - 76 lb-in - - - 1.6 ~ 80 $344.00 -
BLM460SHP-GFV / GFV4G100S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP66 - 141 lb-in - - - 0.8 ~ 40 $344.00 -
BLM460SHP-GFV / GFV4G200S - 60 W (1/12 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 15 mm - IP66 - 141 lb-in - - - 0.4 ~ 20 $355.00 -
BLM260HP-AS - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in - - - 80 ~ 4000 $186.00 -
BLM5120HP-GFV / GFV5G5AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 3/4 inch - IP66 - 17.6 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $409.00 -
BLM5120HP-GFV / GFV5G10AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 3/4 inch - IP66 - 36 lb-in - - - 8 ~ 400 (reference only when used with an inverter) $409.00 -
BLM5120HP-GFV / GFV5G15AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 3/4 inch - IP66 - 53 lb-in - - - 5.3 ~ 267 (reference only when used with an inverter) $409.00 -
BLM5120HP-GFV / GFV5G20AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 3/4 inch - IP66 - 71 lb-in - - - 4 ~ 200 (reference only when used with an inverter) $409.00 -
BLM5120HP-GFV / GFV5G30AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 3/4 inch - IP66 - 102 lb-in - - - 2.7 ~ 133 (reference only when used with an inverter) $420.00 -
BLM5120HP-GFV / GFV5G50AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 3/4 inch - IP66 - 171 lb-in - - - 1.6 ~ 80 (reference only when used with an inverter) $420.00 -
BLM5120HP-GFV / GFV5G100AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 3/4 inch - IP66 - 260 lb-in - - - 0.8 ~ 40 (reference only when used with an inverter) $420.00 -
BLM5120HP-GFV / GFV5G200AS - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 3/4 inch - IP66 - 260 lb-in - - - 0.4 ~ 20 (reference only when used with an inverter) $431.00 -
BLM5120HPK / 5H10C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 10 :1 - 5/8 inch - IP66 - 28 lb-in - - - 8 ~ 360 (reference only when used with an inverter) $623.00 -
BLM5120HPK / 5H15C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 42 lb-in - - - 5.3 ~ 240 (reference only when used with an inverter) $623.00 -
BLM5120HPK / 5H20C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 20 :1 - 5/8 inch - IP66 - 57 lb-in - - - 4 ~ 180 (reference only when used with an inverter) $623.00 -
BLM5120HPK / 5H30C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 5/8 inch - IP66 - 85 lb-in - - - 2.7 ~ 120 (reference only when used with an inverter) $631.00 -
BLM5120HPK / 5H50C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 50 :1 - 5/8 inch - IP66 - 141 lb-in - - - 1.6 ~ 72 (reference only when used with an inverter) $631.00 -
BLM5120HPK / 5H100C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 100 :1 - 5/8 inch - IP66 - 280 lb-in - - - 0.8 ~ 36 (reference only when used with an inverter) $631.00 -
BLM5120HPK / 5H200C - 120 W (1/6 HP) - AC - Right-Angle Hollow Shaft Gearhead - 200 :1 - 5/8 inch - IP66 - 470 lb-in - - - 0.4 ~ 18 (reference only when used with an inverter) $634.00 -
BLM5120HP-GFV / GFV5G5S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 18 mm - IP66 - 17.6 lb-in - - - 16 ~ 800 (reference only when used with an inverter) $409.00 -
Unit of Measure
1 2 3 4 5 »