ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless PM Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM7400HW-GFV / GFV7G10SW | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 10 :1 | - 22 mm | - IP67 | - 100 lb-in | - Connector | - | - 8 ~ 400 (reference only when used with an inverter) | $674.00 | - |
| BLM7400HW-GFV / GFV7G15SW | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - 22 mm | - IP67 | - 151 lb-in | - Connector | - | - 5.3 ~ 267 (reference only when used with an inverter) | $674.00 | - |
| BLM7400HW-GFV / GFV7G20SW | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 20 :1 | - 22 mm | - IP67 | - 200 lb-in | - Connector | - | - 4 ~ 200 (reference only when used with an inverter) | $674.00 | - |
| BLM7400HW-GFV / GFV7G30SW | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - 22 mm | - IP67 | - 290 lb-in | - Connector | - | - 2.7 ~ 133 (reference only when used with an inverter) | $687.00 | - |
| BLM7400HW-GFV / GFV7G50SW | - 400 W (1/2 HP) | - AC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - 22 mm | - IP67 | - 480 lb-in | - Connector | - | - 1.6 ~ 80 (reference only when used with an inverter) | $687.00 | - |