ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless PM Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5120HP-GFV / GFV5G10S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | $409.00 | - |
| BLM5120HP-GFV / GFV5G15S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $409.00 | - |
| BLM5120HP-GFV / GFV5G20S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | $409.00 | - |
| BLM5120HP-GFV / GFV5G30S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $420.00 | - |
| BLM5120HP-GFV / GFV5G50S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $420.00 | - |
| BLM5120HP-GFV / GFV5G100S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | $420.00 | - |
| BLM5120HP-GFV / GFV5G200S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - | - 0.4 ~ 20 (reference only when used with an inverter) | $431.00 | - |
| BLM5120HPK / 5H10S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 15 mm | - IP66 | - 28 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | $585.00 | - |
| BLM5120HPK / 5H15S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 15 mm | - IP66 | - 42 lb-in | - | - | - 5.3 ~ 240 (reference only when used with an inverter) | $585.00 | - |
| BLM5120HPK / 5H20S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 15 mm | - IP66 | - 57 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | $585.00 | - |
| BLM5120HPK / 5H30S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 15 mm | - IP66 | - 85 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | $599.00 | - |
| BLM5120HPK / 5H50S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 15 mm | - IP66 | - 141 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | $599.00 | - |
| BLM5120HPK / 5H100S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 15 mm | - IP66 | - 280 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $599.00 | - |
| BLM5120HPK / 5H200S | - 120 W (1/6 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 15 mm | - IP66 | - 470 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $614.00 | - |
| BLM5120HP-AS | - 120 W (1/6 HP) | - AC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP66 | - 3.375 lb-in | - | - | - 80 ~ 4000 (reference only when used with an inverter) | $222.00 |
-
|
| BLM6200SHP-GFV / GFV6G5AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 inch | - IP66 | - 25 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G10AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 inch | - IP66 | - 50 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G15AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 inch | - IP66 | - 76 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G20AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 inch | - IP66 | - 101 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G30AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 inch | - IP66 | - 145 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $526.00 | - |
| BLM6200SHP-GFV / GFV6G50AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 inch | - IP66 | - 240 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $526.00 | - |
| BLM6200SHP-GFV / GFV6G100AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 7/8 inch | - IP66 | - 450 lb-in | - | - | - 0.8 ~ 40 (reference only when used with an inverter) | $545.00 | - |
| BLM6200SHP-GFV / GFV6G200AS | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 7/8 inch | - IP66 | - 610 lb-in | - | - | - 0.4 ~ 20 (reference only when used with an inverter) | $545.00 | - |
| BLM5200HPK / 5AB5A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 3/4 inch | - IP44 | - 21 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | $615.00 | - |
| BLM5200HPK / 5AB10A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 3/4 inch | - IP44 | - 43 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | $615.00 | - |