ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982
Brushless PM Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5200HPK / 5AB20A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 3/4 inch | - IP44 | - 85 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | $615.00 | - |
| BLM5200HPK / 5CB30A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 7/8 inch | - IP44 | - 115 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | $650.00 | - |
| BLM5200HPK / 5CB50A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 7/8 inch | - IP44 | - 199 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | $650.00 | - |
| BLM5200HPK / 5EB100A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 1-1/8 inch | - IP44 | - 420 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $798.00 | - |
| BLM5200HPK / 5EB200A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 1-1/8 inch | - IP44 | - 800 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $798.00 | - |
| BLM5200HPK / 5KB300A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 1-1/4 inch | - IP44 | - 1160 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | $989.00 | - |
| BLM5200HPK / 5KB450A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 1-1/4 inch | - IP44 | - 1750 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | $989.00 | - |
| BLM5200HPK / 5SB600A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 1-5/8 inch | - IP44 | - 2200 lb-in | - | - | - 0.13 ~ 6 (reference only when used with an inverter) | $1,180.00 | - |
| BLM5200HPK / 5SB1200A | - 200 W (1/4 HP) | - AC | - Parallel Shaft (Foot Mount) Gearhead | - 1200 :1 | - 1-5/8 inch | - IP44 | - 4500 lb-in | - | - | - 0.07 ~ 3 (reference only when used with an inverter) | $1,180.00 | - |
| BLM5200HPK / 5XH5C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 1 inch | - IP66 | - 18.5 lb-in | - | - | - 16 ~ 720 (reference only when used with an inverter) | $863.00 | - |
| BLM5200HPK / 5XH10C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - 1 inch | - IP66 | - 36 lb-in | - | - | - 8 ~ 360 (reference only when used with an inverter) | $863.00 | - |
| BLM5200HPK / 5XH15C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 1 inch | - IP66 | - 54 lb-in | - | - | - 5.3 ~ 240 (reference only when used with an inverter) | $863.00 | - |
| BLM5200HPK / 5XH20C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - 1 inch | - IP66 | - 73 lb-in | - | - | - 4 ~ 180 (reference only when used with an inverter) | $863.00 | - |
| BLM5200HPK / 5XH30C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 1 inch | - IP66 | - 118 lb-in | - | - | - 2.7 ~ 120 (reference only when used with an inverter) | $863.00 | - |
| BLM5200HPK / 5XH50C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 1 inch | - IP66 | - 197 lb-in | - | - | - 1.6 ~ 72 (reference only when used with an inverter) | $902.00 | - |
| BLM5200HPK / 5YH100C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 1-1/4 inch | - IP66 | - 360 lb-in | - | - | - 0.8 ~ 36 (reference only when used with an inverter) | $1,109.00 | - |
| BLM5200HPK / 5YH200C | - 200 W (1/4 HP) | - AC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - 1-1/4 inch | - IP66 | - 730 lb-in | - | - | - 0.4 ~ 18 (reference only when used with an inverter) | $1,318.00 | - |
| BLM5200HPK / 5KV300C | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 300 :1 | - 1-1/4 inch | - IP66 | - 1160 lb-in | - | - | - 0.27 ~ 12 (reference only when used with an inverter) | $1,101.00 | - |
| BLM5200HPK / 5KV450C | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 450 :1 | - 1-1/4 inch | - IP66 | - 1750 lb-in | - | - | - 0.18 ~ 8 (reference only when used with an inverter) | $1,101.00 | - |
| BLM6200SHP-GFV / GFV6G5S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 25 lb-in | - | - | - 16 ~ 800 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G10S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 50 lb-in | - | - | - 8 ~ 400 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G15S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 76 lb-in | - | - | - 5.3 ~ 267 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G20S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 101 lb-in | - | - | - 4 ~ 200 (reference only when used with an inverter) | $511.00 | - |
| BLM6200SHP-GFV / GFV6G30S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 145 lb-in | - | - | - 2.7 ~ 133 (reference only when used with an inverter) | $526.00 | - |
| BLM6200SHP-GFV / GFV6G50S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 240 lb-in | - | - | - 1.6 ~ 80 (reference only when used with an inverter) | $526.00 | - |