Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Brushless DC Motor

Brushless PM Motors

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

BLM5120HPM-GFV / GFV5G10S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 18 mm - IP66 - 36 lb-in - - - 8 ~ 400 $711.00 -
BLM5120HPM-GFV / GFV5G15S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in - - - 5.3 ~ 267 $711.00 -
BLM5120HPM-GFV / GFV5G20S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 18 mm - IP66 - 71 lb-in - - - 4 ~ 200 $711.00 -
BLM5120HPM-GFV / GFV5G30S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 18 mm - IP66 - 102 lb-in - - - 2.7 ~ 133 $722.00 -
BLM5120HPM-GFV / GFV5G50S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 18 mm - IP66 - 171 lb-in - - - 1.6 ~ 80 $722.00 -
BLM5120HPM-GFV / GFV5G100S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 18 mm - IP66 - 260 lb-in - - - 0.8 ~ 40 $722.00 -
BLM5120HPM-GFV / GFV5G200S - 120 W (1/6 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 18 mm - IP66 - 260 lb-in - - - 0.4 ~ 20 $733.00 -
BLM5120HPM-AS - 120 W (1/6 HP) - AC - Round Shaft (No Gearhead) - - 12 mm - IP66 - 3.375 lb-in - - - 80 ~ 4000 $559.00 -
BLM6200SHPM-GFV / GFV6G5S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 25 lb-in - - - 16 ~ 800 $840.00 -
BLM6200SHPM-GFV / GFV6G10S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP66 - 50 lb-in - - - 8 ~ 400 $840.00 -
BLM6200SHPM-GFV / GFV6G15S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 76 lb-in - - - 5.3 ~ 267 $840.00 -
BLM6200SHPM-GFV / GFV6G20S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP66 - 101 lb-in - - - 4 ~ 200 $840.00 -
BLM6200SHPM-GFV / GFV6G30S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP66 - 145 lb-in - - - 2.7 ~ 133 $855.00 -
BLM6200SHPM-GFV / GFV6G50S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP66 - 240 lb-in - - - 1.6 ~ 80 $855.00 -
BLM6200SHPM-GFV / GFV6G100S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP66 - 450 lb-in - - - 0.8 ~ 40 $874.00 -
BLM6200SHPM-GFV / GFV6G200S - 200 W (1/4 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP66 - 610 lb-in - - - 0.4 ~ 20 $874.00 -
BLM5200HPM-AS - 200 W (1/4 HP) - AC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.625 lb-in - - - 80 ~ 4000 $636.00 -
BLHM230KCM-GFS / GFS2G5 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP65 - 4.6 lb-in - - Power Off Activated Type (For load holding) - 20 ~ 600 $541.00 -
BLHM230KCM-GFS / GFS2G10 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP65 - 8.8 lb-in - - Power Off Activated Type (For load holding) - 10 ~ 300 $541.00 -
BLHM230KCM-GFS / GFS2G15 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP65 - 14.1 lb-in - - Power Off Activated Type (For load holding) - 6.7 ~ 200 $541.00 -
BLHM230KCM-GFS / GFS2G20 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP65 - 18.5 lb-in - - Power Off Activated Type (For load holding) - 5 ~ 150 $541.00 -
BLHM230KCM-GFS / GFS2G30 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP65 - 26 lb-in - - Power Off Activated Type (For load holding) - 3.3 ~ 100 $551.00 -
BLHM230KCM-GFS / GFS2G50 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP65 - 43 lb-in - - Power Off Activated Type (For load holding) - 2 ~ 60 $551.00 -
BLHM230KCM-GFS / GFS2G100 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 100 :1 - 10 mm - IP65 - 53 lb-in - - Power Off Activated Type (For load holding) - 1 ~ 30 $551.00 -
BLHM230KCM-GFS / GFS2G200 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 200 :1 - 10 mm - IP65 - 53 lb-in - - Power Off Activated Type (For load holding) - 0.5 ~ 15 $560.00 -
Unit of Measure
« 6 7 8 9 10 »