Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
Compact Electric Cylinder

αSTEP

The DR/DRS2 Series uses the AlphaStep AZ Series motor and driver. The motor is equipped with the Mechanical Absolute Encoder for the driving motor.
1 

Item #

Actuator Frame Size

Type

Cable Direction

Mount

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Web Price

CAD

DR20T1B02-AZAKR - 20 mm - Table Type - Right - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,795.00 -
DR20T1B02-AZAKL - 20 mm - Table Type - Left - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,795.00 -
DR20T1B02-AZAKD - 20 mm - Table Type - Down - Not Equipped - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,795.00 -
DR20T1B02-AZAKD-F - 20 mm - Table Type - Down - Flange Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1B02-AZAKD-P - 20 mm - Table Type - Down - Foot Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1BC02-AZAKD - 20 mm - Table Type - Down - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,823.00 -
DR20T1BC02-AZAKD-F - 20 mm - Table Type - Down - Flange Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
DR20T1BC02-AZAKD-P - 20 mm - Table Type - Down - Foot Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
DR20T1B02-AZAKR-F - 20 mm - Table Type - Right - Flange Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1B02-AZAKR-P - 20 mm - Table Type - Right - Foot Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1BC02-AZAKR - 20 mm - Table Type - Right - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,823.00 -
DR20T1BC02-AZAKR-F - 20 mm - Table Type - Right - Flange Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
DR20T1BC02-AZAKR-P - 20 mm - Table Type - Right - Foot Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
DR20T1B02-AZAKL-F - 20 mm - Table Type - Left - Flange Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1B02-AZAKL-P - 20 mm - Table Type - Left - Foot Mount - Not Equipped - 1 mm - 1 kg - 15 N - 15 N $1,850.00 -
DR20T1BC02-AZAKL - 20 mm - Table Type - Left - Not Equipped - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,823.00 -
DR20T1BC02-AZAKL-F - 20 mm - Table Type - Left - Flange Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
DR20T1BC02-AZAKL-P - 20 mm - Table Type - Left - Foot Mount - Equipped - 1 mm - 1 kg - 15 N - 15 N $1,879.00 -
1