Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-468-3982

Print Back
ik-gn-rohs-img

Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.

  • 15 W (1/50 HP)
  • 2.76 in. (70 mm) Frame Size
  • Rated Torque
    • Round Shaft = 17.7 oz-in (125 mN·m)
    • Parallel Shaft Gear = 2.6 ~ 44 lb-in (0.3 ~ 5 N·m)
  • Lead Wire Type
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

3RK15A-AW2MU - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Equipped - 0.93125 lb-in   - 1450 $233.00 -
3RK15A-CW2ME - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - Metric - 6 mm - Lead Wire - Equipped - 0.93125 lb-in [60 Hz]  1.10625 lb-in [50 Hz]   - 1200 [50 Hz] 1450 [60 Hz] $239.00 -
3RK15GN-AW2U / 3GN3K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 2.3 lb-in   - 600 $188.00 -
3RK15GN-AW2U / 3GN3.6K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 2.7 lb-in   - 500 $188.00 -
3RK15GN-AW2U / 3GN5K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 3.8 lb-in   - 360 $188.00 -
3RK15GN-AW2U / 3GN6K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 4.5 lb-in   - 300 $188.00 -
3RK15GN-AW2U / 3GN7.5K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 5.6 lb-in   - 240 $188.00 -
3RK15GN-AW2U / 3GN9K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 6.8 lb-in   - 200 $188.00 -
3RK15GN-AW2U / 3GN12.5K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 9.7 lb-in   - 144 $188.00 -
3RK15GN-AW2U / 3GN15K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 11.5 lb-in   - 120 $188.00 -
3RK15GN-AW2U / 3GN18K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 13.2 lb-in   - 100 $188.00 -
3RK15GN-AW2U / 3GN25K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 16.8 lb-in   - 72 $196.00 -
3RK15GN-AW2U / 3GN30K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 20 lb-in   - 60 $196.00 -
3RK15GN-AW2U / 3GN36K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 24 lb-in   - 50 $196.00 -
3RK15GN-AW2U / 3GN50K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 30 lb-in   - 36 $205.00 -
3RK15GN-AW2U / 3GN60K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 37 lb-in   - 30 $205.00 -
3RK15GN-AW2U / 3GN75K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 24 $205.00 -
3RK15GN-AW2U / 3GN90K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 20 $205.00 -
3RK15GN-AW2U / 3GN100K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 18 $205.00 -
3RK15GN-AW2U / 3GN120K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 15 $205.00 -
3RK15GN-AW2U / 3GN150K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 12 $205.00 -
3RK15GN-AW2U / 3GN180K - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 44 lb-in   - 10 $205.00 -
3RK15GN-CW2E / 3GN3K - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 2.3 lb-in [60 Hz]  2.6 lb-in [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $191.00 -
3RK15GN-CW2E / 3GN3.6K - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 2.7 lb-in [60 Hz]  3.1 lb-in [50 Hz]   - 500 [60 Hz] 416 [50 Hz] $191.00 -
3RK15GN-CW2E / 3GN5K - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Metric - 10 mm - Lead Wire - Not Equipped - 3.8 lb-in [60 Hz]  4.5 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $191.00 -
Unit of Measure
1 2 3 4 5 »